text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
  • 1(current)
  • 2
  • 3
198 Products found
PSSu E F PS-P
312185
PSSu, electronic module, failsafe, supply voltage, infeed periphery supply 24 V DC 10 A, infeed C-rail 10 A.

€43.52
PSSu E PD
312195
PSSu, electronic module, passive, voltage distribution, connectionperiphery supply 24 V DC 10 A, connection C-rail.

€16.97
PSSu E F 4DO 0.5
312210
PSSu, electronic module, failsafe, digital inputs and outputs, 4outputs, 0.5 A, single-pole, positive-switching, short-c ...

€106.13
PSSu E S PD-D
312197
PSSu, electronic module, standard, voltage distribution, 4 outputs periphery supply 24 V DC 1.5 A, short circuit proof, ...

€40.66
PSSu E F 2DO 2
312215
PSSu, electronic module, failsafe, digital inputs and outputs, 2outputs, 2 A, single-pole, positive-switching, short-cir ...

€103.26
PSSu E F DI OZ 2
312220
PSSu, electronic module, failsafe, digital inputs and outputs, 1 input, 1 test pulse output 0.25 A, 1 output, 2 A, dual- ...

€88.92
PSSu E F 4DI
312200
PSSu, electronic module, failsafe, digital inputs and outputs, 4 inputs, 2 test pulse outputs 0.25 A.

€81.93
PSSu E F AI U
312265
PSSu, electronic module, failsafe, analogue inputs and outputs, 1 input,- - 10.24 - 10.23 V, dual-pole, differential inp ...

€145.54
PSSu E F BSW
312230
PSSu, electronic module, failsafe, supply voltage, infeed periphery supply 24 V DC 8 A, infeed C-rail failsafe block swi ...

€296.39
PSSu E S 2AO I
312470
PSSu, electronic module, standard, analogue inputs and outputs, 2outputs, 2 configurable voltage ranges, 0/4 - 20 mA, si ...

€195.44
PSSu E S 2AO U
312460
PSSu, electronic module, standard, analogue inputs and outputs, 2outputs, 2 configurable voltage ranges, -10/0 - 10 V, s ...

€195.44
PSSu E S 4AO U
312465
PSSu, electronic module, standard, analogue inputs and outputs, 4outputs, voltage range 0 - 10 V, single-pole, reference ...

€249.43
PSSu E S 4DO 0.5-D
312406
PSSu, electronic module, standard, digital inputs and outputs, 4outputs, 0.5 A, single-pole, positive-switching, short c ...

€49.63
PSSu E F 2DOR 8
312225
PSSu, electronic module, failsafe, digital inputs and outputs, 2outputs, relay contacts, 8 A, N/O, potential-free.

€168.37
PSSu E S 4AI U
312445
PSSu, electronic module, standard, analogue inputs and outputs, 4inputs, voltage range 0 - 10 V, single-pole, referenced ...

€235.70
PSSu E S 2DO 2
312410
PSSu, electronic module, standard, digital inputs and outputs, 2outputs, 2 A, single-pole, positive-switching, short cir ...

€51.63
PSSu E S 2AI U
312440
PSSu, electronic module, standard, analogue inputs and outputs, 2inputs, 3 configurable voltage ranges, 0 - 10 V, single ...

€184.45
PSSu E S 2AI I se
312450
PSSu, electronic module, standard, analogue inputs and outputs, 2inputs, 2 configurable current ranges 0/4 - 20 mA, sing ...

€184.45
PSSu E F AI I
312260
PSSu, electronic module, failsafe, analogue inputs and outputs, 1 input,0 - 25.59 mA, dual-pole, differential input, res ...

€145.54
PSSu E S 4DO 0.5
312405
PSSu, electronic module, standard, digital inputs and outputs, 4outputs, 0.5 A, single-pole, positive-switching, short-c ...

€44.14
  • 1(current)
  • 2
  • 3

Save basket

Create a new order or get an individual offer

Select intended use