Jumper for PiBridge to connect the individual IndustrialPI
modules. Universally suitable for all IndustrialPI base and
expansion modules.
Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
- Home
- Controller
- Industrial PC
- Industrial PI - I/O modules
- Industrial PI - I/O modules
-
Sensor technology (996)
- Position monitoring devices (26)
- Safety switches (355)
- Safety switches with guard locking (258)
-
Safety light curtain (311)
-
PSENopt - Safety light curtains (193)
- Safety light barriers (3)
- Basic Type 2 light curtain, body protection (4)
- Basic Type 2 light curtain, hand protection (12)
- Basic Type 4 light curtain, body protection (8)
- Basic Type 4 light curtain, finger protection (12)
- Basic Type 4 light curtain, hand protection (12)
- Advanced Type 2 light curtain, hand protection (11)
- Advanced Type 4 light curtain, hand protection (11)
- Advanced Type 4 light curtain, finger protection (11)
- Slimline Type 2 light curtain, hand protection (8)
- Slimline Type 4 light curtain, finger protection (21)
- Slimline Type 4 light curtain, hand protection (8)
- Accessories PSENopt (72)
-
PSENopt II - Safety light curtains (111)
- Basic Type 3 light curtain, hand protection (12)
- Basic Type 3 light curtain, finger protection (12)
- Basic Type 4 light curtain, finger protection (12)
- Basic Type 4 light curtain, hand protection (12)
- Basic Type 3 light curtain, body protection (12)
- Basic Type 4 light curtain, body protection (12)
- Accessories PSENopt II (39)
- Photoelectric sensor (7)
- Education Systems (0)
-
PSENopt - Safety light curtains (193)
- Safe camera systems (16)
- Safe radar systems (9)
- Safety Laser Scanner (21)
- Relay modules (396)
- Small controllers PNOZmulti (214)
- Controller (307)
- Robotics (14)
- Drive technology (457)
- Networks (9)
-
Operating and monitoring (247)
- Control and signal devices (227)
- Operator terminals (20)
- Software (13)
- Connection technology and education systems (325)
- MYZEL (11)
Filter by
Approval
Ambient temperature
Protection type, housing
Number of digital inputs
- 14.0 - 14.0 (1)
- 16.0 - 16.0 (1)
Depth dimension (mm)
Height dimension (mm)
Width dimension (mm)
Industrial PI - I/O modules
Expand the IndustrialPI 4 base module using suitable digital and analogue I/O modules as required. There is a wide range of I/O modules for digital and analogue signal processing to choose from, to suit your individual needs.
Find out more
6 Products found
Maximum number of comparison products reached or the product is already in the comparison list
Close
Expansion module for the IndustrialPI 4, 14 digital inputs, 14
digital outputs, max. current per output: 500 mA (high-side mode), 100
mA (push-pull mode)
On request
Available soon
Available ex-stock
On request
€185.64
Expansion module for the IndustrialPI 4, 16 digital inputs
On request
Available soon
Available ex-stock
On request
€148.92
Expansion module for the IndustrialPI 4, 16 digital outputs, max.
current per output: 500 mA (high-side mode), 100 mA (push-pull mode)
On request
Available soon
Available ex-stock
On request
€161.16
Expansion module for the IndustrialPI 4, 6 input channels, 2
output channels for current, voltage, RTDs, output voltage ranges: ±10
V, ±11 V, ±5 V, ± 5.5 V, 0…10 V, 0…11 V, 0…5 V, 0…5.5 V,
output current ranges: 0 … 20 mA, 0 … 24 mA, 4 … 20 mA,
On request
Available soon
Available ex-stock
On request
€320.28
Expansion module for the Industrial PI 4, 4 relay outputs (N/O), max.
resistive load: 5 A at 250 VAC/5 A at 30 VDC, max. inductive load: 2 A
at 250 VAC/2 A at 30 VDC.
On request
Available soon
Available ex-stock
On request
€153.00
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer