text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

PSSu E F AI I-T

Product ID: 314260
PSSu, electronic module, failsafe, analogue inputs and outputs, 1 input,0 - 25.59 mA, dual-pole, differential input, resolution 12 Bit, forincreased environmental requirements.

Item

Save basket

Create a new order or get an individual offer

Select intended use

Approval CE  
UKCA  
cULus Listed  
KOSHA  
TÜV  
EAC (Eurasian)  
Application range Failsafe  
 
Number of analogue inputs 1  
Type of analogue inputs Current  
Signal range analog input 0 .. 25.59375 mA  
Type of input filter RC filter  
Resolution of analogue inputs 12  
Conversion method analog i/p Successive approximation  
Pot. isolation analog inp./ Yes  
Potential isolation inputs yes  
Climatic suitability to ... EN 60068-2-30  
EN 60068-2-2  
EN 60068-2-1  
EN 60068-2-78  
EN 60068-2-14  
Ambient temperature standard EN 60068-2-14  
Ambient temperature -40 - 70  °C
Storage temperature standard EN 60068-2-1/-2  
Climatic suitability standard EN 60068-2-78  
Humidity rating 93 % r. h. at 40 °C  
Condensation permitted? Briefly  
Perm. operating height ASL 5000 m  
EMC to standard ... EN 12015  
EN 12016  
EN 61131-2  
EN 61000-6-2  
EN 61000-6-4  
Vibration to standard ... EN 60068-2-6  
Broad band noise to EN 60068-2-64  
Acc. shock to standard1 150 m/s²  
Clearance & creepage dist. to EN 61131-2  
Overvoltage category II  
Pollution degree clear.&creep. 2  
Protection type standard EN 60529  
Protection type, mounting
Protection type, housing IP20  
Terminal protection type
Housing material lower section PC  
Housing material front plate PC  
Housing material code PA  
Terminal style plug-in  
Height dimension 76  mm
Width dimension 12.6  mm
Depth dimension 60.2  mm
Net weight 37  g
Gross weight 45  g
Name of coding element K  
Colour of coding element Yellow  
 
RoHS directive 2011/65/EU  
2015/863/EU  
RoHS conformity yes  
RoHS exceptions yes  
RoHS except.s acc. to direct. 7a  
REACh compliance contains min. 1 SVHC-substance  
REACh included substances Lead  
%-part of the pollutant > 0,1  
CAS No. 7439-92-1  
SCIP entry available yes  
WEEE classification (08/2018) 5 devices (feed size < 50cm)  
 
ECLASS version ECLASS-13  
ECLASS Reference Feature 27242601  
ETIM Version ETIM-9.0  
ETIM Reference Group EG000024  
ETIM Reference Feature EC001596  
UNSPSC 25 39122331  
GTIN 4046548051285  
Volume 0.049  dm3
Harmonized System Code 85389091  
Type of tariff number TARIC  
Use of customs tariff number Ausfuhr  
Einfuhr  
Quantity per packaging unit 1  
 

Obligatory accessories

PSSu BP-C 1/8 C-T
PSSu BP-C 1/8 C-T 314611
PSSu, base module for electronic modules, periphery, C-rail, 1-row, 4 connection levels, 8 terminals, spring-loaded connection, forincreased environmental requirements.
PSSu BP 1/8 S-T
PSSu BP 1/8 S-T 314600
PSSu, base module for electronic modules, periphery, 1-row, 4 connection levels, 8 terminals, screw connection, for increased environmental requirements.
PSSu BP 1/8 C-T
PSSu BP 1/8 C-T 314601
PSSu, base module for electronic modules, periphery, 1-row, 4 connection levels, 8 terminals, spring-loaded connection, for increased environmental requirements.
PSSu BP 1/12 S-T
PSSu BP 1/12 S-T 314618
PSSu, base module for electronic modules, periphery, 1-row, 6 connection levels, 12 terminals, screw connection, for increased environmental requirements.
PSSu BP 1/12 C-T
PSSu BP 1/12 C-T 314619
PSSu, base module for electronic modules, periphery, 1-row, 6 connection levels, 12 terminals, spring-loaded connection, for increased environmental requirements.
PSSu BP-C 1/12 S-T
PSSu BP-C 1/12 S-T 314620
PSSu, base module for electronic modules, periphery, C-rail, 1-row, 6 connection levels, 12 terminals, screw connection, for increased environmental requirements.
PSSu BP-C 1/12 C-T
PSSu BP-C 1/12 C-T 314621
PSSu, base module for electronic modules, periphery, C-rail, 1-row, 6 connection levels, 12 terminals, spring-loaded connection, forincreased environmental requirements.
PSSu E S 2DO 2
PSSu E S 2DO 2 312410
PSSu, electronic module, standard, digital inputs and outputs, 2outputs, 2 A, single-pole, positive-switching, short circuit-proof,overload-proof.

Optional accessories

PSSu A LA0 (10 x 108 pcs.)
PSSu A LA0 (10 x 108 pcs.) 312958
PSSu, laser printable labelling brackets for PSSu/PSS4000 head, electronic and compact modules WITH SEPARATOR, PU 10x pieces (10x DIN A4 sheets with 4x 27 = 108 labels each, sum 1080 labels), packed in resealable polybags with marking sticker.