Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"2A000018","name":"PNOZ yi7 lock","price":"146.32","currency":"EUR","category":["A0200","A0200B0250","00100002017126","0010000201712680SC"]}
Actual product may vary
PNOZ yi7 lock
Product ID: 2A000018
GTIN: 4046548106190
Expansion module for the modular safety relay myPNOZ,
connection for supply voltage to the semiconductor outputs,
1 guard locking management function to connect one safety lockingdevice,
one safe risk-free monitoring device (e.g. standstill monitor) and 2
pushbuttons to operate the safety locking device, 1 rotary switch for
start type and test puls...
More
Item
Your Price
€146.32
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Expansion module for the modular safety relay myPNOZ, connection for supply voltage to the semiconductor outputs, 1 guard locking management function to connect one safety lockingdevice, one safe risk-free monitoring device (e.g. standstill monitor) and 2 pushbuttons to operate the safety locking device, 1 rotary switch for start type and test pulse evaluation, 1 rotary switch for outputfunction and test pulse evaluation, LED display
General data
| Approval |
CE
UKCA cULus Listed TÜV |
Technical data
Electrical data
| Purpose of U2 | Supply of SC outputs |
| Supply voltage U2 |
24
24 |
| Type of supply voltage U2 | DC |
| Tolerance of U2 | |
| Potential isolation U2 | No |
| Purpose of UINT1 | Module supply |
| Source of internal voltage | Via head module |
| Voltage type of UINT1 | DC |
Inputs
| Number of digital inputs |
4
4 |
| U input to EN 61131-2 Type 1 | 24 V DC |
| Potential isolation input | No |
Semiconductor outputs
| Potential isolation of S/C O | No |
| S/C output short circuit proof | Yes |
| Perm. load 1pole Output |
Resistive
Inductive Capacitive |
Environmental data
| Ambient temperature standard | EN 60068-2-14 |
| Ambient temperature |
-20
55 |
| Storage temperature standard | EN 60068-2-1/-2 |
| Climatic suitability standard | EN 60068-2-78 |
| Condensation permitted? | Not permitted |
| Perm. operating height ASL | 5000 m |
| EMC to standard ... |
EN 60947-5-1
EN 61000-6-4 EN 61326-3-1 |
| Vibration to standard ... | EN 60068-2-6 |
| Acc. shock to standard1 | 15g |
| Clearance & creepage dist. to | EN 60947-5-1 |
| Overvoltage category | III |
| Pollution degree clear.&creep. | 2 |
| Protection type standard | EN 60529 |
| Protection type, mounting | |
| Protection type, housing | IP20 |
| Terminal protection type |
Times
| Simultaneity input circuit | ∞ |
Mechanical data
| Mounting position | any |
| DIN-rail dimensions | |
| Housing material lower section | PC |
| Housing material upper part | PC |
| Connection terminal |
Spring-loaded terminal
Screw terminal |
| Terminal style | plug-in |
| Flex. cond. c/s AWG info | 24 - 12 AWG |
| Height dimension | 98 |
| Width dimension | 17.5 |
| Depth dimension | 121 |
| Net weight | 88 |
| Gross weight | 145 |
Environment
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27371819 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000019 |
| ETIM Reference Feature | EC001449 |
| UNSPSC 25 | 46171620 |
| GTIN | 4046548106190 |
| Volume | 0 dm3 |
| Harmonized System Code | 85364900 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
Obligatory accessories
PNOZ s Setscrew terminals 17,5mm
750003
Set of spare plug-in terminals, screw terminal, PU = each 1 piece X1,X2,
X3, X4, 3-pin, for 17.5 mm housing.
€13.47
PNOZ s Setspring loaded terminals 17,5mm
751003
Set of spare plug-in terminals, spring force technology, PU = each 1piece X1,
X2, X3, X4, 3-pin, for 17.5 mm housing.
€13.47
