Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"264531","name":"PMI 531","price":"0.00","currency":"AUD","category":null}
Actual product may vary
PMI 531
Product ID: 264531
GTIN:
PMIopen, operator panel, 12,1", resolution 800 x 600 pixels, analogue
resistive touch-screen, TFT, RAM 256 MB, flash 512 MB, SD card, 1 D-sub
connector RS232 9-pin, 1 RJ45 port 100 MBit/s, 1 USB slave, 2 USB host,
battery-buffered real-time clock, 24 V DC, 8.9 W, open HMI platform for
any common visualisation software, configurable via PMI Assistan...
More
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
PMIopen, operator panel, 12,1", resolution 800 x 600 pixels, analogue resistive touch-screen, TFT, RAM 256 MB, flash 512 MB, SD card, 1 D-sub connector RS232 9-pin, 1 RJ45 port 100 MBit/s, 1 USB slave, 2 USB host, battery-buffered real-time clock, 24 V DC, 8.9 W, open HMI platform for any common visualisation software, configurable via PMI Assistant.
General data
| Approval |
CE
cULus Listed EAC (Eurasian) |
| Operating system | Windows Embedded CE 6.0 |
Technical data
Electrical data
| Supply voltage (V) | 24 V |
| Type of supply voltage U1 | DC |
| Power consumption DC | 8.9 W |
Display
| Display type | TFT |
| Display diagonal | 12.1 Zoll |
| Display resolution | 800 x 600 |
| Display colour depth | 65536 |
| Type of touchscreen | resistive |
CPU
| Processor type | RISC processor |
| Processor clock speed | 1 GHz |
| RAM | 256 MB |
| Size of program memory (Flash) | 512 MB |
| Real-time clock present | Yes |
Removable storage media
| Plug-in memory | SD Card |
USB interface
| Number of USB host interfaces | 2 |
Ethernet interface
| Number of Ethernet interfaces | 1 |
Serial interface
| Number of RS 232 interfaces | 1 |
Environmental data
| Ambient temperature | 0 - 50 °C |
| Storage temperature standard | EN 60068-2-1/-2 |
| Climatic suitability standard | EN 60068-2-78 |
| Humidity rating | 93 % r. h. at 40 °C |
| Condensation permitted? | Not permitted |
| EMC to standard ... |
EN 61000-6-2
EN 61000-6-4 |
| Vibration to standard ... | EN 60068-2-6 |
| Acc. shock to standard1 | 15g |
| Protection type standard | EN 60529 |
| Protection type, housing | IP65 |
| UL enclosure type | 1,2,5,4/4X indoor use only |
Mechanical data
| Height dimension | 276 mm |
| Width dimension | 352 mm |
| Depth dimension | 63.3 mm |
| Net weight | 2860 g |
| Gross weight | 5005 g |
Environment
| RoHS directive |
2011/65/EU
2015/863/EU |
| RoHS conformity | yes |
| RoHS exceptions | yes |
| RoHS except.s acc. to direct. | 7a |
| REACh compliance | contains min. 1 SVHC-substance |
| REACh included substances | Lead |
| %-part of the pollutant | > 0,1 |
| CAS No. | 7439-92-1 |
| SCIP entry available | yes |
| WEEE classification (08/2018) | 2 device/monitor > 100 cm² |
Commercial data
| ECLASS version | ECLASS-9.1 |
| ECLASS Reference Feature | 27330201 |
| ETIM Version | ETIM-7.0 |
| ETIM Reference Group | EG000024 |
| ETIM Reference Feature | EC001412 |
Optional accessories
PVIS OPC Tools CD-ROM
261904
CD-ROM with * PVIS OPC Server incl. installer for PMIvisu and PC *
PVIS OPC Configurator Software for configuring the PVIS OPC server *
PVIS ActiveX Control (diagnostic image) for incorporating in PMIvisu
or customer SCADAsystem To be able to operate the PVIS OPC server a
licence has to be purchased.
RT-Licence PVIS OPC-Srv f.PMI, PtoP
261905
Runtime licence for operating the PVIS OPC server on a PMIvisu or
PMIopen. For connecting a Pilz control system (PSS, PNOZmulti, ...)point to point
via serial or Ethernet connection.
RT-Licence PVIS OPC-Srv f.PMI, 8 devices
261906
Runtime licence for operating the PVIS OPC server on a PMIvisu or
PMIopen. For connecting Pilz control systems (PSS, PNOZmulti, ...) via
serial or Ethernet connection and additional PMIvisu/PMIopen
(total max. 8 devices).
Zenon Operator Dev 1024
265010
Zenon Operator Editor for projects up to 1024 tags, includes runtime for
PC, installation medium dongle.
Zenon Operator 7.20 Dev 1024
265020
Zenon Operator Editor for projects up to 1024 tags, includes runtime for
PC, installation medium dongle.
Zenon Operator RT PMI
265210
Zenon Operator Runtime for Windows CE, for PMI projects up to 1024 tags.
Zenon Operator 7.20 RT PMI
265220
Zenon Operator Runtime for Windows CE, for PMI projects up to 1024 tags.
power connector PMI (3 pcs)
269700
PMI, accessories, supply voltage connector set, 3-pin, for PMIvisu,
PMIopen and PMImicro, 3-part, consisting of connector, socket and
bracket.
seal for PMIvisu, PMIopen, PMImicro
269701
PMI, accessories, gasket, length 1500 mm, material foam rubber, 3
mm, for PMIvisu and PMIopen (sufficient for each one 15", 12", 10"
or each two 6.5" and 5.7"), for PMImicro and PMImicro diag
(sufficient for each 3x PMImciro diag).
CAB RS232
301965
Cable for connecting external devices to RS232 interfaces with the
RS232 user interface of the PSS.
