Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"301960","name":"PSS PG CAB RS232 spez.","price":"0.00","currency":"AUD","category":null}
PSS PG CAB RS232 spez.
Product ID: 301960
GTIN:
Accessories PSS.
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
Environment
| RoHS directive |
2011/65/EU
2015/863/EU |
| RoHS conformity | yes |
| RoHS exceptions | no |
| RoHS except.s acc. to direct. | 6C |
| REACh compliance | Contains no SVHC substances |
| REACh included substances | Lead |
| %-part of the pollutant | > 0,1 |
| CAS No. | 7439-92-1 |
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |