Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"301965","name":"CAB RS232","price":"0.00","currency":"AUD","category":null}
CAB RS232
Product ID: 301965
GTIN:
Cable for connecting external devices to RS232 interfaces with the
RS232 user interface of the PSS.
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
Environment
| RoHS directive |
2011/65/EU
2015/863/EU |
| RoHS conformity | yes |
| RoHS exceptions | no |
| RoHS except.s acc. to direct. | 6C |
| REACh compliance | Contains no SVHC substances |
| REACh included substances | Lead |
| %-part of the pollutant | > 0,1 |
| CAS No. | 7439-92-1 |
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |