Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"838000","name":"S1UK 24VACDC 120/240VAC UM 1VAC/DC","price":"0.00","currency":"EUR","category":["A0200","A0200B0220","00100002027007","0010000202700780FB"]}
Actual product may vary
S1UK 24VACDC 120/240VAC UM 1VAC/DC
Product ID: 838000
Voltage monitoring relay, to monitor min. and max.
voltage values, 0.40 - 400 Hz, measuring voltage 1 V AC/DC, width = 22.5
mm, UB = 24 V AC/DC, 120/240 V AC.
Item
On request
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
Approval |
CE
UKCA cULus Listed |
Technical data
Electrical data
Supply voltage (V) | 240 V |
Type of supply voltage U1 | AC |
Power consumption AC | 2 VA |
Supply voltage 2 (V) | 120 V |
Type of supply voltage U2 | AC |
Max. device circuit breaker | Max. conductor cross section |
Relay outputs
Utilisation cat. AC/DC1 stand. | EN 60947-4-1 |
Utilisation cat. AC15/DC13sta. | EN 60947-5-1 |
Safety contacts: AC at UL | 240 VAC |
Relay contact material | AgCdO |
Addit. contact details relay | + 3.0 µm Au |
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
EN 61000-6-2 |
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
Housing material lower section | PPO UL 94 V0 |
Housing material front plate | ABS UL 94 V0 |
Housing material upper part | PPO UL 94 V0 |
Connection terminal | Screw terminal |
Terminal style | fixed |
Flex. cond. c/s AWG info | 24 - 10 AWG |
Height dimension | 87 mm |
Width dimension | 22.5 mm |
Depth dimension | 121 mm |
Net weight | 150 g |
Gross weight | 158 g |
Environment
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
Harmonized System Code | 85364900 |
UNSPSC 25 | 39122205 |
EAN-Code | 4046548007374 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27371801 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000019 |
ETIM Reference Feature | EC001438 |
Volume | 0.284 |