Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"6K000021","name":"PSEN mlm mounting set 1","price":"0.00","currency":"KRW","category":["A0100","A0100B0120","00106002227174","0010600222717480VW"]}

Actual product may vary
PSEN mlm mounting set 1
Product ID: 6K000021
Installation set 1 (mounting bracket, mounting plate and screws)
for internal mounting, for PSENmlock mini matching 30 mm, 40 mm
or 45 mm standard profiles
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Environment
WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27272692 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000026 |
ETIM Reference Feature | EC002594 |
UNSPSC 25 | 39122205 |
GTIN | 4046548106107 |
Volume | 28.875 dm3 |
Harmonized System Code | 85389099 |
Type of tariff number | TARIC |
Use of customs tariff number |
Ausfuhr
Einfuhr |
Quantity per packaging unit | 1 |