Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
You searched for "PILZ PNOZ X3"
Safety relay (standalone), inputs: Per pushbutton 1 N/O, 1 N/C,
outputs: 2 N/O, 1 N/C, UB 24 V DC, width: 22.5 mm, screw terminals
integrated, two-hand control relay, simultaneity monitoring with
two-hand pushbutton.
On request
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 3 N/O, 1 N/C,1 SC,
automatic/monitored start, UB = 48 V AC/24 V DC, width: 45 mm,
screw terminals integrated, monitoring of E-STOP, feedback loop,
safety gates.
On request
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 3 N/O, 1 N/C,1 SC,
automatic/monitored start, UB 115 V AC/24 V DC, width: 45 mm,
screw terminals integrated, monitoring of E-STOP, safety gates.
On request
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 3 N/O, 1 N/C,1 SC,
automatic/monitored start, UB 110 V AC/24 V DC, width: 45 mm,
screw terminals integrated, monitoring of E-STOP, safety gates.
On request
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 3 N/O, 1 N/C,1 SC,
automatic/monitored start, UB = 42 V AC/24 V DC, width: 45 mm,
screw terminals integrated, monitoring of E-STOP, feedback loop,
safety gates.
On request
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 3 N/O, 1 N/C,1 SC,
automatic/monitored start, UB 24 V AC/DC, width: 45 mm,
screw terminals integrated, monitoring of E-STOP, safety gates.
On request
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 3 N/O, 1 N/C,1 SC,
automatic/monitored start, UB 120 V AC/24 V DC, width: 45 mm,
screw terminals integrated, monitoring of E-STOP, safety gates.
On request
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 3 N/O, 1 N/C,1 SC,
automatic/monitored start, UB = 240 V AC/24 V DC, width: 45 mm,
screw terminals integrated, monitoring of E-STOP, feedback loop,
safety gates.
On request
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 3 N/O, 1 N/C,1 SC,
automatic/monitored start, UB 230 V AC/24 V DC, width: 45 mm,
screw terminals integrated, monitoring of E-STOP, safety gates.
On request
Expansion module for the modular safety relay myPNOZ,
2 input functions, input functions AND-linked,
2 signal outputs, 2 rotary switches for setting the start type and
test pulse evaluation, LED display
On request
Expansion module for the modular safety relay myPNOZ,
connection for supply voltage to the semiconductor outputs,
2 output functions, each with 1 safe semiconductor output,instantaneous,
and 1 input for feedback loop, 1 signal output, LED display
On request
Expansion module for the modular safety relay myPNOZ,
1 output function with 3 safe relay outputs, positive-guided,
instantaneous, and 1 input for feedback loop, 1 signal output,
LED display
On request
Accessory for PNOZ sigma, pulse stretching, for negative voltage.
On request
Accessory for PNOZ sigma, pulse stretching, for positive voltage.
On request
Expansion module for the modular safety relay myPNOZ,
connection for supply voltage to the semiconductor outputs,
1 guard locking management function to connect one safety lockingdevice,
one safe risk-free monitoring device (e.g. standstill monitor) and 2
pushbuttons to operate the safety locking device, 1 rotary switch for
start type and test pulse evaluation, 1 rotary switch for outputfunction and
test pulse evaluation, LED display
On request
PNOZsigma brake control and monitoring device, safe braking inaccordance with
PL e and SIL 3, UB = 24 V DC, 2x 5 A, display operation push & turn,
plug-in spring-loaded terminals, safe control of inductive loads
(for example valves, mechanical holding brakes).
On request
PNOZsigma safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, manual/automatic
start, outputs: 3 N/O, 1 N/C, 1 SC, UB 24 V DC, width: 22.5 mm, plug-in
screw terminals, monitoring of E-STOP, safety gates, light guard.
On request
Configurable safe small controllers PNOZmulti 2, base unit,
expandable, 20 safe digital inputs, 4 safe semiconductor outputs.
On request
Configurable safe small controllers PNOZmulti 2 base unit,
expandable, Ethernet interface with switch, USB 20 memory.
On request
Configurable safe small controllers PNOZmulti 2, standalone,
base unit, not expandable, 8 inputs, 4 safe
semiconductor outputs.
On request
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer