Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
You searched for "PILZ PNOZ X3"
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 3 N/O, 1 N/C,1 SC,
automatic/monitored start, UB = 48 V AC/24 V DC, width: 45 mm,
screw terminals integrated, monitoring of E-STOP, feedback loop,
safety gates.
On request
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 3 N/O, 1 N/C,1 SC,
automatic/monitored start, UB 115 V AC/24 V DC, width: 45 mm,
screw terminals integrated, monitoring of E-STOP, safety gates.
On request
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 3 N/O, 1 N/C,1 SC,
automatic/monitored start, UB 110 V AC/24 V DC, width: 45 mm,
screw terminals integrated, monitoring of E-STOP, safety gates.
On request
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 3 N/O, 1 N/C,1 SC,
automatic/monitored start, UB = 42 V AC/24 V DC, width: 45 mm,
screw terminals integrated, monitoring of E-STOP, feedback loop,
safety gates.
On request
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 3 N/O, 1 N/C,1 SC,
automatic/monitored start, UB 24 V AC/DC, width: 45 mm,
screw terminals integrated, monitoring of E-STOP, safety gates.
On request
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 3 N/O, 1 N/C,1 SC,
automatic/monitored start, UB 120 V AC/24 V DC, width: 45 mm,
screw terminals integrated, monitoring of E-STOP, safety gates.
On request
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 3 N/O, 1 N/C,1 SC,
automatic/monitored start, UB = 240 V AC/24 V DC, width: 45 mm,
screw terminals integrated, monitoring of E-STOP, feedback loop,
safety gates.
On request
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 3 N/O, 1 N/C,1 SC,
automatic/monitored start, UB 230 V AC/24 V DC, width: 45 mm,
screw terminals integrated, monitoring of E-STOP, safety gates.
On request
Safety relay (standalone), inputs: 1-channel wiring,
outputs: 2 N/O, automatic/manual start, UB = 240 V AC, width:
22.5 mm, screw terminals integrated, monitoring of E-STOP,
safety gates.
On request
Safety relay (standalone), inputs: 1-channel wiring,
outputs: 2 N/O, automatic/manual start, UB = 120 V AC, width:
22.5 mm, screw terminals integrated, monitoring of E-STOP,
safety gates.
On request
Safety relay (standalone), inputs: 1-channel wiring,
outputs: 2 N/O, automatic/manual start, UB = 110 V AC, width:
22.5 mm, screw terminals integrated, monitoring of E-STOP,
safety gates.
On request
Safety relay (standalone), inputs: 1-channel wiring,
outputs: 2 N/O, automatic/manual start, UB = 115 V AC, width:
22.5 mm, screw terminals integrated, monitoring of E-STOP,
safety gates.
On request
Safety relay (standalone), inputs: 1-channel wiring,
outputs: 2 N/O, automatic/manual start, UB 230 V AC, width: 22.5
mm, screw terminals integrated, monitoring of E-STOP, safety gates.
On request
Safety relay (standalone), inputs: 1-channel wiring,
outputs: 2 N/O, automatic/manual start, UB = 230 - 240 V AC,
width: 22.5 mm, plug-in terminals of screw type, monitoring of
E-STOP, safety gates, feedback loop.
On request
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 2 N/O, 2 SC,
automatic/manual start, UB = 24 V AC/DC, width: 45 mm, plug-in
terminals of screw type, monitoring of E-STOP, safety gates,
feedback loop.
On request
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 2 N/O, 2 SC,
automatic/manual start, UB = 230 V AC/24 V DC, width: 45 mm,
plug-in terminals of screw type, monitoring of E-STOP,
safety gates, feedback loop.
On request
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 2 N/O, UB =110 V AC/24 V DC,
width: 45 mm,screw terminals integrated, monitoring of E-STOP,
safety gates, pressure-sensitive mats (to short circuit principle),feedback loop.
On request
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 2 N/O, UB =24 V AC/DC, width:
45 mm, screw terminals integrated, monitoring of E-STOP, safety gates,
pressure-sensitive mats (to short circuit principle), feedback loop.
On request
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 2 N/O, UB =230 V AC/24 V DC,
width: 45 mm,screw terminals integrated, monitoring of E-STOP,
safety gates, pressure-sensitive mats (to short circuit principle),feedback loop.
On request
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 3 N/O, 1 N/C,
automatic/manual/monitored start, UB = 240 V AC, width: 45 mm,
screw terminals integrated, monitoring of E-STOP, safety gates,
light curtain.
On request
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer