Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
You searched for "PILZ PNOZ X3"
PITsign indicator light unit red, yellow, green including LED, mountingfoot,
conduit pipe (250 mm), UB = 24 V DC, protection type housing: IP65, tosignal
various operating or plant statuses.
On request
PITsign LED muting lamp including LED and wall mounting, UB = 24 V DC /
4 W / <200 mA, protection type housing: IP65, diameter: 90 mm, height:125
mm, signal lamp for muting mode.
On request
PITsign muting lamp including incandescent lamp and wall mounting, UB =24 V DC
/ 5 W / 300 mA, protection type housing: IP65, diameter: 100 mm, height:
138.5 mm, signal lamp for muting mode.
On request
PITenable 3-step enable switch, 5 m connection cable and M12
angled connector.
On request
Enabling switch, 3 levels, 1 signal contact, 6-core cable (5 m) with
open end.
On request
Enabling switch, 3 levels, 1 signal contact, 6-core coiled cable (5 m)with
open end.
On request
PITestop, contact block, 1 N/C, terminal (screw type).
On request
PITestop, contact block, 1 N/O, terminal (screw type).
On request
PITestop, contact block, 2 N/C, terminal (screw type).
On request
PITestop, contact block, 1 N/C, 1 N/O, terminal (screw type).
On request
PITestop, contact block, 2 N/C, 1 N/O, terminals (screw type).
On request
PITestop, contact block, 2 N/C, terminal (screw type).
On request
PITestop, contact block, 1 N/C, with spring-loaded terminal.
On request
PITestop, contact block, 1 N/O, with spring-loaded terminals.
On request
PITestop, contact block, 4 N/C, terminals (screw type).
On request
PITestop, contact block, 1 N/C, 1 N/O, with spring-loaded terminals.
On request
PITestop, contact block, 1 N/C, terminal (screw type).
On request
PITestop, E-STOP/contact block incl. surface mount housing, setconsisting of:
E-STOP pushbutton with contact block, 2 N/C, terminals (screw type).
On request
PITestop, E-STOP/contact block incl. surface mount housing, setconsisting of:
E-STOP pushbutton with contact block, 2 N/C, 1 N/O, terminals
(screw type).
On request
PITestop, E-STOP/contact block set, consisting of E-STOP pushbuttonwithout
logo and contact block, 2 N/C, terminals (screw type).
On request
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer