Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
You searched for "PILZ PNOZ X3"
RFiD safety switch 2 safe SC outputs, 8-pin M12 male connector,
4 actuation directions, support for SDD, IP67, switching distance 21
mm, Sao = 15 mm, Sar = 40 mm, PU = 1 piece coded switch with
actuator. A total of 8 teach-in processes is possible.
On request
Coded safety switch PSENcode, fully coded, with
safety switch and actuator, ATEX certificate, 8‑pin M12
male connector, series connection, large design, incl. 1 pair
CABLE/M12/CLIP to secure 1 M12 plug-in connector
On request
RFiD actuator for safety switch PSEN cs2.x, IP67, PU = 1 piece.
On request
RFiD safety switch, 2 safe SC outputs, 8-pin M12 male connector, 4
actuation directions, IP67, typ. operating distance 21 mm, Sao = 15 mm,Sar =
40 mm, PU = 1 piece fully coded switch, max. 8 teach-in processes.
On request
RFiD safety switch 2 safe SC outputs, 5-pin M12 male connector,
4 actuation directions, IP67, switching distance 21 mm, Sao = 15 mm,
Sar=
40 mm, PU = 1 piece fully coded switch with actuator. A total
of 8 teach-in processes is possible.
On request
RFiD safety switch, 2 safe SC outputs, 5-pin M12 male connector, 4
actuation directions, IP67, typ. operating distance 21 mm, Sao = 15 mm,Sar
= 40 mm, PU = 1 piece fully coded switch, max. 8 teach-in processes.
On request
RFiD safety switch, 2 safe SC outputs, 8-pin M12 male connector,
IP67, 4 actuation directions, typ. operating distance (square) 11 mm,Sao
= 8 mm, Sar = 20 mm, PU = 1 piece fully coded switch with
actuator, max. 8 teach-in processes, magnetic latching.
On request
RFiD safety switch, 2 safe SC outputs, 8-pin M12 male connector,
IP67, 4 actuation directions, typ. operating distance (square) 11 mm,Sao
= 8 mm, Sar = 20 mm, PU = 1 piece fully coded switch with actuator,
max. 8 teach-in processes, magnetic latching.
On request
RFiD safety switch, 2 safe SC outputs, 8-pin M8 male connector,
IP67, 4 actuation directions, typ. operating distance (square) 11 mm,Sao
= 8 mm, Sar = 20 mm, PU = 1 piece fully coded switch, with
actuator, max. 8 teach-in processes.
On request
RFiD safety switch, 2 safe SC outputs, 5-pin M12 male connector,
IP67, 4 actuation directions, typ. operating distance (square) 11 mm,Sao
= 8 mm, Sar = 20 mm, PU = 1 piece fully coded switch with
actuator, max. 8 teach-in processes.
On request
RFiD safety switch 2 safe SC outputs, 8-pin M8 male connector,
support for SDD, IP67, 4 actuation directions, switching distance
(actuator at square marking): 11 mm, Sao = 8 mm, Sar = 20 mm, PU =
1 piece fully coded switch with actuator. A total of 8
teach-in processes is possible.
On request
RFiD actuator for safety switch PSEN cs6.x, IP67, PU = 1 piece.
On request
RFiD safety switch 2 safe SC outputs, 8-pin M12 male connector,
4 actuation directions, support for SDD, IP67, switching distance
(actuator at square marking): 11 mm, Sao = 8 mm, Sar = 20 mm, PU =
1 piece fully coded switch with actuator.
On request
RFiD safety switch, 2 safe SC outputs, 5-pin M12 male connector,
IP67, 4 actuation directions, typ. operating distance (square) 11 mm,Sao
= 8 mm, Sar = 20 mm, PU = 1 piece fully coded switch with actuator,
max. 8 teach-in processes.
On request
RFiD safety switch, 2 safe SC outputs, 8-pin M12 male connector,
IP67, 4 actuation directions, typ. operating distance (square) 11 mm,Sao
= 8 mm, Sar = 20 mm, PU = 1 piece fully coded switch with
actuator, max. 8 teach-in processes.
On request
RFiD safety switch, 2 safe SC outputs, male connector M12/5-
pin, for applications up to SIL 3 or PL e, IP67, typ. operating distance
(square) 11 mm, Sao = 8 mm, Sar = 20 mm, PU = 1 piece fully coded
switch, max. 8 teach-in processes, magnetic latching.
On request
RFiD safety switch, 2 safe SC outputs, male connector M12/5-
pin, for applications up to SIL 3 or PL e, IP67, typ. operating distance
(square) 11 mm, Sao = 8 mm, Sar = 20 mm, PU = 1 piece fully coded
switch with actuator, max. 8 teach-in processes, magnetic latching.
On request
RFiD actuator for safety switch PSEN cs6.x, IP67, adhesive, without
screw-on option, PU = 1 piece.
On request
RFiD actuator for safety switch PSEN cs6.x, IP67, adhesive, with
screw-on option, PU = 1 piece.
On request
Safety switch for transponder key PSEN cs4.1 Key, 2
safety outputs, M8, 8-pin male connector, uniquely coded, accessories:
key adapter (532113) and key (541181 or
541182 or 541183 or 541184)
On request
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer