PSEN rsm 2.0-300-1-0-0
    570305
    GTIN: 4046548104905
    Rope pull switch incl. reset button, straight head, plastic housing, 2 NC and 2 NO contacts, 300 N max. spring force

    On request
    PSEN rsm 2.0-300-0-0-0
    570306
    GTIN: 4046548104912
    Rope pull switch incl. E-STOP pushbutton, straight head, plastichousing, 2 NC and 2 NO contacts, 300 N max. spring force

    On request
    PSEN rsm 1.0-300-0-0-0
    570304
    GTIN: 4046548104929
    Rope pull switch incl. E-STOP pushbutton, straight head, metal housing, 2 NC and 2 NO contacts, 300 N max. spring force

    On request
    PSEN rsm 1.0-300-0-2-0
    570307
    GTIN: 4046548104936
    Rope pull switch incl. E-STOP pushbutton, angled head left, metal housing, 2 NC and 2 NO contacts, 300 N max. spring force

    On request
    PSEN rsm 1.0-300-0-1-0
    570308
    GTIN: 4046548104943
    Rope pull switch incl. E-STOP pushbutton, angled head right, metal housing, 2 NC and 2 NO contacts, 300 N max. spring force

    On request

Save basket

Create a new order or get an individual offer

Select intended use