Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
You searched for "PILZ PNOZ X3"
Safety relay (standalone), inputs: Per pushbutton 1 N/O, 1 N/C,
outputs: 2 N/O, 1 N/C, UB 24 V DC, width: 22.5 mm, screw terminals
integrated, two-hand control relay, simultaneity monitoring with
two-hand pushbutton.
On request
Accessory for PNOZ sigma, pulse stretching, for positive voltage.
On request
Configurable safe small controllers PNOZmulti 2, standalone,
base unit, not expandable, 8 inputs, 4 safe
semiconductor outputs.
On request
PNOZsigma contact expansion, outputs: 2 SC safety outputs 1
standard SC output, UB = 24 V DC, width: 22.5 mm plug-in
screw terminals, expansion module for expansion in connection with
safety-related control components.
On request
Safety relay (standalone), inputs: 2-channel wiring
with detection of shorts across contacts, outputs: 2 N/O, 1 SC, manualstart, UB = 24
V DC, width: 22.5 mm, spring-loaded terminals not plug-in,
safety relay for evaluating sensors with 2 SC outputs,
compact height.
On request
PNOZsigma contact expansion, outputs: 2 SC safety outputs 1
standard SC output, UB = 24 V DC, width: 22.5 mm plug-in
spring-loaded terminals, expansion module for expansion in connectionwith
safety-related control components.
On request
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 2 N/O,
monitored start, UB 24 V
AC/DC, width: 22.5 mm, screw terminals integrated, monitoring of E-STOP
, safety gates.
On request
PNOZsigma safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, manual/automatic
start, outputs: 2 N/O, 1 SC, UB 24 V DC, width: 17.5 mm, plug-in
plug-in terminals of screw type, monitoring of E-STOP, safety gates,
light guard.
On request
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 2 N/O, 2 SC,
automatic/manual start, UB = 24 V AC/DC, width: 45 mm, plug-in
terminals of screw type, monitoring of E-STOP, safety gates,
feedback loop.
On request
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 2 N/O, UB =24 V AC/DC, width:
45 mm, screw terminals integrated, monitoring of E-STOP, safety gates,
pressure-sensitive mats (to short circuit principle), feedback loop.
On request
PNOZsigma safety relay (standalone), inputs: 1-channel wiring
wiring, manual/automatic start, outputs: 2 N/O, 1 SC, UB 24 V
DC, width: 12.5 mm, plug-in screw terminals, monitoring of
E-STOP, safety gates.
On request
PNOZsigma contact expansion, outputs: 2 N/O, 1 SC, UB 24 V DC, width
12.5 mm, plug-in screw terminals, contact block for contact expansion
in connection with safety-related control components.
On request
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 3 N/O, 1 N/C,
automatic/manual/monitored start, UB 24 V DC, width: 45 mm,
screw terminals integrated, monitoring of E-STOP, safety gates.
On request
PNOZsigma safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, manual/automatic
start, outputs: 2 N/O, 1 SC, UB 24 V DC, width: 17.5 mm, plug-in
spring-loaded terminals, monitoring of E-STOP, safety gates, lightguard.
On request
PNOZcompact safety relay (standalone), inputs: 2-channel
wiring with detection of shorts across contacts, manual/automatic start,
outputs: 3 N/O, 1 N/C, UB 24 V DC, width: 22.5 mm, spring-loadedterminals fixed
at the front of the unit, monitoring of E-STOP, safety gates.
On request
Safety relay (standalone), inputs: 1/2-channel wiring
without detection of shorts across contacts, outputs: 3 N/O, 1 N/C,automatic/manual
start and automatic start with start-up test, UB 24 V DC, width: 90 mm,
screw terminals integrated, monitoring of E-STOP, safety gates.
On request
Safety relay (standalone), inputs: 1/2-channel wiring
without detection of shorts across contacts, outputs: 3 N/O, 1 N/C, UB =24 V AC, width: 90
mm, screw terminals integrated, monitoring of E-STOP, safety gates,
feedback loop.
On request
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 6 N/O, 4 N/C,UB = 24 V DC, width:
90 mm, screw terminals integrated, monitoring of E-STOP, safety gates,
feedback loop.
On request
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 2 N/O, 2 SC,UB = 24 V AC/24 V
DC, width: 45 mm,screw terminals integrated, monitoring of E-STOP,
safety gates, pressure-sensitive mats (to short circuit principle),feedback loop.
On request
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 3 N/O, 1 N/C,
automatic/manual start, UB 24 V AC/DC, width: 22.5 mm, plug-in
screw terminals, monitoring of E-STOP, safety gates.
On request
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer