Phase-out article
Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
You searched for "PILZ PNOZ X3"
PSEN sg2c-3LPE unit
Safety gate system 2. generation, safe interlock with
safe guard locking, in accordance with EN 6094753, for applications up
to
PL e. Consisting of 3 elements: 1. Illuminated pushbutton
for activating the safety gate. 2. Pushbutton for access and
release of the safety gate, 3. Emergency stop pushbutton. Scope
ofsupply:
Sensing device with pushbuttons including coloured caps and
escape release bar as well as actuator for right or
left-hinged doors.
On request
PSEN sg2c-5LBKLE-M12/5 switch
Phase-out article
Safety gate system 2. generation, safe interlock with
safe guard locking, in accordance with EN 609475-3, for applications up
to
PL e. Consisting of 5 elements: 1.
On request
PSEN sg2c-5LPLLS unit
Phase-out article
Pushbutton for access and
release of the safety gate, 3. Illuminated pushbutton, 4. Illuminated
pushbutton, 5.
On request
PSEN sg2c-5LPLLE unit
Phase-out article
Pushbutton for access and
release of the safety gate, 3. Illuminated pushbutton, 4. Illuminated
pushbutton, 5.
On request
PSEN sg2c-3LPE 2.2 unit
Phase-out article
Safety gate system 2. generation, safe interlock with
safe guard locking, in accordance with EN 6094753, for applications up
to
PL e. Consisting of 3 elements: 1. Illuminated pushbutton
for activating the safety gate, 2. Pushbutton for access and
release of the safety gate, 3. Emergency stop pushbutton, uniquely
fullycoded.
On request
RFiD safety switch, 2 safe SC outputs, male connector M12 5-
pin, for applications up to SIL 3 or PL e, IP67, typ. operating
distance11
mm, Sao = 8 mm, Sar = 20 mm, PU = 1 piece coded switch with
actuator.
On request
RFiD safety switch, 2 safe SC outputs, 5-pin M12 male connector, 4
actuation directions, IP67, typ. operating distance 21 mm, Sao = 15 mm,Sar =
40 mm, PU = 1 piece coded switch.
On request
Actuator for coded safety switch PSENcode 1.x/2.x, PU = 1
piece actuator.
On request
RFiD safety switch 2 safe SC outputs, 8-pin M12 male connector,
4 actuation directions, support for SDD, IP67, switching distance 21
mm, Sao = 15 mm, Sar = 40 mm, PU = 1 piece coded switch with
actuator. A total of 8 teach-in processes is possible.
On request
RFiD safety switch 2 safe SC outputs, 8-pin M12 male connector,
4 actuation directions, support for SDD, IP67, switching distance 21
mm, Sao = 15 mm, Sar = 40 mm, PU = 1 piece coded switch with
actuator.
On request
RFiD safety switch 2 safe SC outputs, 8-pin M12 male connector,
4 actuation directions, support for SDD, IP67, switching distance 21
mm, Sao = 15 mm, Sar = 40 mm, PU = 1 piece coded switch without
actuator.
On request
Coded safety switch PSENcode, with safety switch and
actuator, ATEX certificate, 8‑pin M12 male connector, series connection,
large design, incl. 1 pair CABLE/M12/CLIP to secure 1 M12
plug-in connector
On request
Coded safety switch PSENcode, fully coded, with
safety switch and actuator, ATEX certificate, 8‑pin M12
male connector, series connection, large design, incl. 1 pair
CABLE/M12/CLIP to secure 1 M12 plug-in connector
On request
RFiD safety switch 2 safe SC outputs, 8-pin M12 male connector,
4 actuation directions, support for ADD, IP67, switching distance 21
mm, Sao = 15 mm, Sar = 40 mm, PU = 1 piece uniquely fully coded switch
with actuator.
On request
RFiD actuator for safety switch PSEN cs2.x, IP67, PU = 1 piece.
On request
RFiD safety switch, 2 safe SC outputs, 8-pin M12 male connector, 4
actuation directions, IP67, typ. operating distance 21 mm, Sao = 15 mm,Sar =
40 mm, PU = 1 piece fully coded switch, max. 8 teach-in processes.
On request
RFiD safety switch 2 safe SC outputs, 5-pin M12 male connector,
4 actuation directions, IP67, switching distance 21 mm, Sao = 15 mm,
Sar=
40 mm, PU = 1 piece fully coded switch with actuator. A total
of 8 teach-in processes is possible.
On request
RFiD safety switch 2 safe SC outputs, 5-pin M12 male connector,
4 actuation directions, IP67, switching distance 21 mm, Sao = 15 mm, Sar=
40 mm, PU = 1 piece coded switch with actuator.
On request
RFiD safety switch, 2 safe SC outputs, 5-pin M12 male connector, 4
actuation directions, IP67, typ. operating distance 21 mm, Sao = 15 mm,Sar
= 40 mm, PU = 1 piece fully coded switch, max. 8 teach-in processes.
On request
RFiD safety switch, 2 safe SC outputs, 5-pin M12 male connector, 4
actuation directions, IP67, typ. operating distance 21 mm, Sao = 15 mm,Sar
= 40 mm, PU = 1 piece uniquely fully coded switch with actuator.
On request
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer