Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
You searched for "PILZ PNOZ X3"
PITestop set consists of E-STOP push button without protective collar
preventing jamming, without Pilz label, without emergency stop symbol
and contact blocks; complies to EN 60947-5-1 and EN 60947-5-5; 2 n/c
with connectivity monitoring, screw terminals.
On request
PITsign muting lamp in accordance with EN 61496 including incandescentlamp and
wall mounting, permanent light with option for monitoring, UB = 24 V DC/ 7
W / 500 mA, 2 semiconductor outputs for function monitoring, protectiontype
housing: IP65, diameter: 100 mm, height: 138.5 mm, signal lamp for
Muting operation.
On request
PITestop, contact block, 1 N/C + 1 N/C with monitoring, terminals
(screw type).
On request
PITestop, contact block, 1 N/C + 1 N/C with monitoring, 1 N/O, terminals
(screw type).
On request
PITestop, contact block, 1 N/C with monitoring, terminal (screw type).
On request
PITestop, contact block, 1 N/C with monitoring, terminal (screw type).
On request
PITestop, contact block, 1 N/C with monitoring, 1 N/O, terminals
(screw type).
On request
PITestop, contact block, 1 N/C with monitoring, 1 N/O, flat connector.
On request
PITestop, contact block, 1 N/C with monitoring, with spring-loadedterminal.
On request
PITestop, contact block, 1 N/C + 1 N/C with monitoring, 1 N/O, with
spring-loaded terminals.
On request
PITestop, E-STOP/contact block set, consisting of E-STOP pushbutton with
contact block, 2 N/C, 1 N/O terminals (screw type).
On request
PITestop, E-STOP/contact block set, consisting of E-STOP pushbutton with
contact block, 2 N/C terminals (screw type).
On request
PITestop, E-STOP/contact block set, consisting of E-STOP pushbutton with
E-STOP symbol and logo and contact block with monitoring, 1 N/C,terminals
(screw type).
On request
PITestop, E-STOP/contact block set, consisting of E-STOP pushbutton with
E-STOP symbol and logo and contact block with monitoring, 1 N/C, with
spring-loaded terminals.
On request
PITestop, E-STOP/contact block incl. surface mount housing, setconsisting of
E-STOP pushbutton illuminated with E-STOP symbol and logo and contactblock
2 N/C, with M12 connection 5-pin.
On request
PITestop, E-STOP/contact block incl. surface mount housing, setconsisting of
E-STOP pushbutton with E-STOP symbol and logo and contact block
with monitoring, 2 N/C, 1 signal contact, 1 N/O, terminals (screw type).
On request
PITestop, E-STOP/contact block set, consisting of E-STOP pushbutton with
E-STOP symbol and logo and contact block with monitoring, 2 N/C,terminals
(screw type).
On request
PITestop, E-STOP/contact block incl. surface mount housing, setconsisting of
E-STOP pushbutton with E-STOP symbol and logo and contact block 2 N/C,with
M12 connection 5-pin.
On request
PITestop, E-STOP/contact block set, consisting of E-STOP pushbuttonincl.
protective collar and logo and contact block with monitoring, 2 N/C,with
spring-loaded terminals.
On request
PITestop, E-STOP/contact block incl. surface mount housing, setconsisting of
E-STOP pushbutton small with E-STOP symbol and logo and protectivecollar and
contact block with monitoring, 2 N/C, terminals (screw type).
On request
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer