You searched for "PILZ PNOZ X3"
772146
GTIN: 4046548103649
Configurable safe small controllers PNOZmulti 2, expansion module,
2 safe relay outputs.
On request
Available soon
Available ex-stock
On request
315225
GTIN: 4046548067811
Please get in touch with your PILZ contact to find a suitable alternative or successor product.
On request
Available soon
Available ex-stock
On request
312510
GTIN: 4046548052589
PSSu, electronic module, standard, digital inputs and outputs, 2outputs,
relay contacts, 10 A, N/O, potential-free.
On request
Available soon
Available ex-stock
On request
312511
GTIN: 4046548056419
PSSu, electronic module, standard, digital inputs and outputs, 2outputs,
relay contacts, 2 A, N/O, potential-free.
On request
Available soon
Available ex-stock
On request
312225
GTIN: 4046548018585
PSSu, electronic module, failsafe, digital inputs and outputs, 2outputs,
relay contacts, 8 A, N/O, potential-free.
On request
Available soon
Available ex-stock
On request
314225
GTIN: 4046548049183
PSSu, electronic module, failsafe, digital inputs and outputs, 2outputs,
relay contacts, 8 A, N/O, potential-free, for increased
environmental requirements.
On request
Available soon
Available ex-stock
On request
328150
GTIN: 4046548072129
PSS u2, electronic module, failsafe, 2 outputs, relay contacts, N/O, to
switch resistive and inductive loads, max. 250 V AC 10 A (AC1), volt-
free, switch-off delay configurable, protective coding PSS u2 A CE T
availablefor terminal block, 2-row, terminal block PSS u2 T 8 required
(not supplied with the system).
On request
Available soon
Available ex-stock
On request
327150
GTIN: 4046548105643
PSS u2, electronic module, failsafe, 2 outputs, relay contacts,
normally open contact, to switch resistive and inductive loads, max. 250V
AC 10 A (AC1), volt-free, switch-off delay configurable, for
increased environmental requirements and railway applications,
protective coding PSS u2 A CE T available for terminal block, 2-row,
terminal block PSS u2 T 8 required (not included in the scope ofdelivery).
On request
Available soon
Available ex-stock
On request