Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
You searched for "PILZ PNOZ X3"
Expansion module for the modular safety relay myPNOZ,
1 input function, 1 input function for connection to a
two-hand pushbutton (Type III C), input functions AND-linked,
1 signal output, 1 rotary switch for setting the start type and
test pulse evaluation, LED display
On request
Expansion module for the modular safety relay myPNOZ,
1 output function with 3 safe relay outputs, positive guided,
delayed and 1 input for feedback loop, 1 signal output,
1 rotary switch for setting the delay time, 1 rotary switch for
the factor setting for the delay and for selecting the off or
on delay, LED display
On request
Expansion module for the modular safety relay myPNOZ,
2 input functions, input functions OR-linked,
2 signal outputs, 2 rotary switches for setting the start type and
test pulse evaluation, LED display
On request
Expansion module for the modular safety relay myPNOZ,
connection for supply voltage to the semiconductor outputs,
1 input function, 2 output functions, each with 1 safe
semiconductor output, instantaneous, and 1 input for feedback loop,
2 signal outputs, 1 rotary switch for setting the start type and
test pulse evaluation, LED display
On request
Expansion module for the modular safety relay myPNOZ,
1 input function, 1 output function with 3 safe relay outputs,
positive guided, instantaneous, and 1 input for feedback loop,
2 signal outputs, 1 rotary switch for setting the start type and
test pulse evaluation, LED display
On request
Expansion module for the modular safety relay myPNOZ,
2 input functions, input functions AND-linked,
result of the input function OR-linked with the left-hand
input functions, 2 signal outputs, 2 rotary switches for setting the
start type and test pulse evaluation, LED display
On request
Expansion module for the modular safety relay myPNOZ,
variable input functions with 3 or 4 input functions,
input functions AND-linked or input functions
OR-linked or input functions 2oo3-linked,
4 signal outputs, 1 rotary switch for setting the function,
1 rotary switch for setting the start type and test pulse evaluation,
LED display
On request
PNOZ e1p 24VDC 2so
Phase-out article
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 2 safetyoutputs, 1
auxiliary output in SC technology, automatic/monitored start, UB = 24 V
DC, width: 22.5 mm, plug-in terminals of screw type, monitoring of
E-STOP, safety gates.
On request
PNOZ e1.1p 24VDC 2so
Phase-out article
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 2 safetyoutputs, 1
auxiliary output in SC technology, automatic/monitored start, UB = 24 V
DC, width: 22.5 mm, plug-in terminals of screw type, connection
between several devices, monitoring of E-STOP, safety gates, feedbackloop.
On request
PNOZ e2.1p 24VDC 2so
Phase-out article
Safety relay (standalone), inputs: On the basis of the
requirement class III C in accordance with EN 574, outputs: 2 safetyoutputs, 1
auxiliary output of SC type, UB = 24 V DC, width: 22.5 mm, plug-in
terminals of screw type, automatic start, connection between several
devices.
On request
PNOZ e3.1p 24VDC 2so
Phase-out article
Safety relay (standalone), inputs: 2-channel wiring
with/without detection of shorts across contacts, (PSEN 2.1p/2.2p),outputs: 2
safety outputs, 1 auxiliary output in SC technology,
automatic/monitored start, UB = 24 V DC, width: 22.5 mm,
plug-in terminals of screw type, connection between several devices,
safety gates, feedback loop.
On request
PNOZ e2.2p 24VDC 2so
Phase-out article
Safety relay (standalone), inputs: On the basis of the
requirement class III A in accordance with EN 574, outputs: 2 safetyoutputs, 1
auxiliary output of SC type, UB = 24 V DC, width: 22.5 mm, plug-in
terminals of screw type, automatic start, connection between several
devices.
On request
PNOZ e5.13p 24VDC 2so
Phase-out article
Safety relay (standalone), inputs: 1/2-channel wiring
without detection of shorts across contacts, outputs: 2 safety outputs +2
auxiliary outputs of SC type, delayed, automatic/monitored start,
UB = 24 V DC, width: 22,5 mm, plug-in terminals of screw type,
internal AND connection for several devices, E-STOP and safety gatemonitor,
evaluation device safety sensor.
On request
PNOZ e5.11p 24VDC 2so
Phase-out article
Safety relay (standalone), inputs: 1/2-channel wiring
without detection of shorts across contacts, outputs: 2 safety outputs +2
auxiliary outputs of SC type, delayed, automatic/monitored start,
UB = 24 V DC, width: 22.5 mm, plug-in terminals of screw type,
internal AND connection for several devices, E-STOP and safety gatemonitor.
On request
PNOZ e4.1p 24VDC 2so
Phase-out article
Safety relay (standalone), inputs: 2-channel wiring
with detection of shorts across contacts, outputs: 2 safety outputs + 1
auxiliary output of SC type, automatic/monitored start, UB = 24 V
DC, width: 22.5 mm, plug-in terminals of screw type, connection
between several devices, pressure sensitive mat evaluation.
On request
PNOZ e8.1p 24VDC 2so
Phase-out article
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 2 safetyoutputs, 2
auxiliary output of SC type, UB = 24 V DC, width: 22.5 mm,
automatic/monitored start, plug-in terminals of screw type,
monitoring of E-STOP, safety gates, evaluation device for use
combined with dynamised 2 wire evaluation PLID, only logical OR
connection possible.
On request
PNOZsigma contact expansion, outputs: 2 SC safety outputs 1
standard SC output, UB = 24 V DC, width: 22.5 mm plug-in
screw terminals, expansion module for expansion in connection with
safety-related control components.
On request
PNOZsigma safety relay (standalone), inputs: 1/2-channel
wiring with/without detection of shorts across contacts, outputs: 3 N/O,1 N/C, 1 SC, UB =
24 V DC, width: 22.5 mm, plug-in spring-loaded terminals, monitoring
of E-STOP, safety gates, PU = 10 pieces.
On request
Configurable safe small controllers PNOZmulti 2, expansion module,
safe monitoring of 1 axis.
On request
Configurable safe small controllers PNOZmulti 2, expansion module,
safe monitoring of 2 axes.
On request
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer