Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"302105","name":"PSS1 DIF","price":"0.00","currency":"EUR","category":["0010200207701580HK"]}
PSS1 DIF
Product ID: 302105
Digital input module 16 alarm inputs, 24 V DC.
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
General data
Approval |
CE
BG cULus Listed TÜV EAC (Eurasian) |
Application range | Failsafe |
Technical data
Inputs
Number of digital inputs | 16 |
Environmental data
Ambient temperature | 0 - 60 °C |
Protection type, mounting | |
Protection type, housing |
Mechanical data
Height dimension | 265 mm |
Width dimension | 41 mm |
Depth dimension | 218 mm |
Net weight | 670 g |
Gross weight | 700 g |