Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"Z9000005","name":"KUNBUS-GW Powerlink","price":"0.00","currency":"CHF","category":["A0500","A0500B0500","00103002137157","0010300213715780SK"]}
Actual product may vary
KUNBUS-GW Powerlink
Product ID: Z9000005
Modular gateway POWERLINK, communication module for the base module
RevPi Core / RevPi Core 3, a max. of two different
communication modules can be connected, housing dimensions (H x W x D):
96 x 22.5... More
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
Modular gateway POWERLINK, communication module for the base module RevPi Core / RevPi Core 3, a max. of two different communication modules can be connected, housing dimensions (H x W x D): 96 x 22.5 x 110.5 mm, protection type: IP 20, connection to thefieldbus: 2x RJ45, device function: Slave, max. data length input data: 200 Byte, max. data length output data: 200 Byte.
General data
Approval |
CE
UKCA |
Technical data
Mechanical data
Height dimension | 96 mm |
Width dimension | 22.5 mm |
Depth dimension | 110.4 mm |
Net weight | 97 g |
Gross weight | 105 g |
Environment
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
Harmonized System Code | 85389091 |
UNSPSC 25 | 39122331 |
EAN-Code | 4046548092981 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27242290 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000024 |
ETIM Reference Feature | EC001423 |
Obligatory accessories
GW Connector for Modular Gateways
Z9000016
Jumper for PiBridge to connect the individual Revolution Pi
modules. Universally suitable for all Revolution Pi base and
expansion modules.