Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"8176932","name":"Cable Power DD5wire>ACplug1:L5m5Q1,5BRSK","price":"0.00","currency":"CHF","category":["A0800","A0800B0810","00107002267051","0010700226705180FA"]}
Cable Power DD5wire>ACplug1:L5m5Q1,5BRSK
Product ID: 8176932
Cable assembled on both sides Crimp connectors <> round connector;
8-pin No. of wires and cross section 4 x 1.5 + 1 x (2 x 1.0) Trailing;
length 5.5m;
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
Technical data
Environmental data
Ambient temperature | -5 - 80 °C |
Mechanical data
Connector type 1 | 8-pin M8 female connector |
Shape of connector type 1 | straight |
Connector type 2 | Crimp connector |
Contact surfaces material 1 | Au |
Contact surfaces material 2 | Sn |
Length cable | 5.5 m |
Material shield surface K1 | Sn |
Colour cable insulation 1 | Orange |
Material of cable insulation 1 | PUR |
Trailing capability of cable 1 | yes |
Max. outside diameter cable K1 | 10.2 - 11 mm |
Cross section data cable K1 | (4 x 1.50 +( 2 x 1.0)) mm² |
Shielding K1 | yes |
Type of shielding K1 | Wire mesh |
Net weight | 1160 g |
Gross weight | 1340 g |
Environment
WEEE classifikation (08/2018) | 0 not relevant |
Commercial data
Harmonized System Code | 85444290 |
UNSPSC 25 | 26121603 |
EAN-Code | 4046548106671 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27023191 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000017 |
ETIM Reference Feature | EC002025 |