Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"8176074","name":"PMCtendo AC1.A7/1/5/1/2/5/H/2","price":"0.00","currency":"CAD","category":null}
PMCtendo AC1.A7/1/5/1/2/5/H/2
Product ID: 8176074
GTIN:
with brake; Feedback system Resolver 2-pole; Mo = 43.00 Nm Io = 17.60
A UN = 400 V nN = 2000 min-1 Jmot = 269.80 kgcm2.
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
General data
| Approval | CE |
Technical data
Environmental data
| Protection type, housing | IP65 |
Mechanical data
| Net weight | 44600 g |
| Gross weight | 51300 g |
Environment
| RoHS conformity | yes |
| REACh compliance | Contains no SVHC substances |
| WEEE classification (08/2018) | 6 small IT-/communic. device |