Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"400102","name":"PIT es1.13 operator illuminated red","price":"0.00","currency":"CAD","category":["A0600","A0600B0600","00104002147028","0010400214702880IR"]}
PIT es1.13 operator illuminated red
Product ID: 400102
GTIN:
E-STOP pushbutton IP65, LED ring illumination incl. connection module
Mounting hole: 22.3 mm.
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
General data
| Approval |
CE
UKCA cULus Listed UL Recognized Component EAC (Eurasian) TÜV |
| Lamp | LED |
| Lamp colour | yellow |
Technical data
Electrical data
| Supply voltage (V) | 12 - 30 V |
| Type of supply voltage U1 | AC/DC |
| Power consumption DC | 0.7 W |
Environmental data
| Ambient temperature | -30 - 70 °C |
| Protection type, housing | IP65 |
Mechanical data
| Height dimension | 41.5 mm |
| Diameter | 55 mm |
| Net weight | 53 g |
| Gross weight | 56 g |