PNOZmulti Configurator Software-Version 10.13.0 – new functions

From Software Version 10.13.0, the software tool PNOZmulti Configurator offers some new elements to enable simple configuration of safe user programs, which are run by the configurable small controller PNOZmulti 2. As a result you can implement wide-ranging requirements efficiently when monitoring safety functions such as L-muting in light curtain applications or configuration of the signal sequence of the safety gate system PSENmlock for example.

New functions:

  • L-muting: the muting element has been expanded for light curtain applications
  • Configuration of the signal sequence for interlocking and releasing the safety gate system PSENmlock.
  • Monitoring of analogue functions: mathematical function expanded to include multiplication and division of analogue values
  • Two new logic elements digital encoder and digital decoder: for encoding and decoding input signals or output signals

On the hardware side, two new expansion modules are supported from Version 10.13.0 (available from the 1st quarter /2021):

  • Input-output module PNOZ m EF 4DI4DORD with diverse relay outputs, for safe applications in industrial burner management. Benefit from the combination with the base unit PNOZ m B1 Burner!
  • Motion monitoring module PNOZ m EF 1MM2DO with two semiconductor outputs for monitoring one axis

Benefit from these new or expanded functions when using the small controllers PNOZmulti 2. You can see all these innovations at www.pilz.com/pnozmulti-tools

Contact

Pilz Automation Safety Canada L.P.
6695 Millcreek Drive, Unit 8
Mississauga, ON, L5N 5R8
Canada

Telephone: +1 905 821 7459
E-Mail: info@pilz.ca

Was this article helpful?