Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"314010","name":"PSSu H SB-T","price":"0.00","currency":"AUD","category":null}
PSSu H SB-T
Product ID: 314010
GTIN:
Head module, SafetyBUS p ext. temperature.
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
General data
| Approval |
CE
cULus Listed EAC (Eurasian) TÜV |
| Application range | Failsafe |
Technical data
SafetyBUS p interface
| Device address SafetyBUS p | 32d ... 95d |
| Transmission rate SafetyBUS p | 500 kBit/s |
| Transmission type SafetyBUS p | Differential two-wire cable |
| SafetyBUS p connection | 9-pin D-Sub male connector |
Environmental data
| Climatic suitability to ... |
EN 60068-2-30
EN 60068-2-2 EN 60068-2-1 EN 60068-2-78 EN 60068-2-14 |
| Ambient temperature |
-40
70 |
| Climatic suitability standard | EN 60068-2-78 |
| Humidity rating | 93 % r. h. at 40 °C |
| Condensation permitted? | Briefly |
| Perm. operating height ASL | 5000 m |
| EMC to standard ... |
EN 61000-4-4
EN 61000-6-2 EN 61000-4-5 EN 61000-4-6 EN 61000-6-4 EN 61000-4-2 EN 61000-4-3 |
| Vibration to standard ... | EN 60068-2-6 |
| Acc. shock to standard1 | 15g |
| Acc. shock to standard2 | |
| Clearance & creepage dist. to | EN 60664-1 |
| Overvoltage category | II |
| Pollution degree clear.&creep. | 2 |
| Protection type, mounting | |
| Protection type, housing | IP20 |
Mechanical data
| Housing material lower section | PC |
| Housing material front plate | PC |
| Height dimension | 125.6 |
| Width dimension | 50.2 |
| Depth dimension | 72.60000000000001 |
| Net weight | 162 |
| Gross weight | 195 |
Environment
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |