Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"301005","name":"PSS BMP 8","price":"0.00","currency":"AUD","category":null}
PSS BMP 8
Product ID: 301005
GTIN:
Base module rack 9 periphery slots, 9 failsafe of these2 alternative
Standard bus.
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
General data
| Approval |
CE
BG cULus Listed EAC (Eurasian) TÜV |
| Application range | Standard/failsafe |
Technical data
Environmental data
| Protection type, mounting | |
| Protection type, housing | IP20 |
Mechanical data
| Height dimension | 277.5 mm |
| Width dimension | 482.6 mm |
| Depth dimension | 244 mm |
| Net weight | 2630 g |
| Gross weight | 2770 g |