Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"0105272","name":"PMCtendo DD4.40/162/230-480V","price":"0.00","currency":"AUD","category":["A0800","A0800B0810","00107002267051","0010700226705180F9"]}
PMCtendo DD4.40/162/230-480V
Product ID: 0105272
GTIN:
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output
current:
40 A; Imax (5 s) = 80 A; Power consumption in S1 mode: 30 kVA incl.
relay AS (restart interlock).
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
General data
| Approval |
CE
cULus Listed |
Technical data
Electrical data
| Purpose of U1 | Mains supply |
| Supply voltage (V) | 230 - 480 V |
| Type of supply voltage U1 | AC |
| Purpose of U2 | supply |
| Supply voltage U2 | 24 V |
| Type of supply voltage U2 | DC |
Power section
| Peak current for 5 s | 80 A |
Analog inputs
| Number of analogue inputs | 2 |
| Type of analogue inputs | Voltage |
| Resolution of analogue inputs |
14
Bit 12 Bit |
Inputs
| Number of digital inputs | 4 |
| U input to EN 61131-2 Type 1 | 24 V DC |
Analogue outputs
| Number of analogue outputs | 2 |
| Type of analogue outputs | Voltage |
| Resolution, analogue outputs | 10 Bit |
CANopen interface
| Number of CANopen interfaces | 1 |
Serial interface
| Number of RS 232 interfaces | 1 |
Mechanical data
| Height dimension | 375 mm |
| Width dimension | 250 mm |
| Depth dimension | 300 mm |
| Net weight | 19500 g |
| Gross weight | 24500 g |
Environment
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27023201 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000017 |
| ETIM Reference Feature | EC001857 |