Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"8176041","name":"Cable Resolver DD4plug>ACplug:L07mSK","price":"0.00","currency":"AUD","category":["A0800","A0800B0810","00107002267051","0010700226705180FA"]}
Actual product may vary
Cable Resolver DD4plug>ACplug:L07mSK
Product ID: 8176041
GTIN: 4046548049428
Cable assembled on both sides Sub-D9 connector <> round connector
12-pin Trailing, length: 7 m suitable for all PMC servo controllers
(DD4, DD5, protego).
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
Environment
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27022691 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000034 |
| ETIM Reference Feature | EC003583 |
| UNSPSC 25 | 26121603 |
| GTIN | 4046548049428 |
| Volume | 0 dm3 |
| Harmonized System Code | 85444290 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
