Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"8176380","name":"Brake resistor 600W/66R/T/U","price":"0.00","currency":"AUD","category":["A0800","A0800B0810","00107002267051","0010700226705180FA"]}
Actual product may vary
Brake resistor 600W/66R/T/U
Product ID: 8176380
GTIN: 4046548065336
suitable for the PMCtendo-DD5/230VAC Type: FZECQU 400x65-66
Performance at 40° C/100 % ED: 600 W Resistance value: 66 OHM
Temperature switch 180° C: Signal contact 2A/24 V DC (DC11) UL version.
Phase-out article
Item
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Environment
| RoHS conformity | yes |
| REACh compliance | Contains no SVHC substances |
| WEEE classification (08/2018) | 0 not relevant |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27023191 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000017 |
| ETIM Reference Feature | EC002025 |
| UNSPSC 25 | 39121021 |
| GTIN | 4046548065336 |
| Volume | 0 dm3 |
| Harmonized System Code | 85333900 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
