Austria | english

21 Apr 2016

Safe interlock and guard locking - new safety gate system PSENmlock

Safe interlock and guard locking in one product with the new safety gate system PSENmlock.

The new safety gate system PSENmlock offers safe interlock and guard locking in one product. The latter is enabled by the dual-channel control of the guard locking. The switch is therefore particularly suitable for machines with dangerous overrun in which safe guard locking is also necessary up to PL d or PL e.


User-friendly diagnostics:

PSENmlock has LEDs on three sides of the housing for easily visible diagnostics when installed. The flexibly mounted actuator also ensures a high tolerance compensation – even with sagging gates.


Long service life and energy-saving

The mechanical robustness and a robust housing ensure a long service life. The guard locking without voltage by means of a bistable magnet reduces the energy consumption.


Benefits at a glance:

  • Highest level of safety:
  • Safe guard locking up to PL e
  • Safe interlock up to PL e
  • High holding force of 7500 N
  • Easily visible diagnostics: LEDs on 3 sides of the housing
  • Compact design: suitable for all 45 mm profiles, amongst others
  • Long service life: sturdy housing and mechanical robustness
  • No inadvertent activation of the guard locking by the integral reset lock
  • Flexibly mounted actuator: high tolerance compensation – even with sagging gates


Further information:

Safety gate system PSENmlock

New safety gate system PSENmlock
Headoffice

Pilz GmbH & Co. KG
Felix-Wankel-Straße 2
73760 Ostfildern
Germany

Telephone: +49 711 3409-0
E-Mail: pilz.gmbh@pilz.de