PSENslock 2 and PSENmlock mini are "Product of the year".
10 Apr 2024
Gold for Pilz safety locking devices:
Each year, readers of the industry journal Computer&Automation vote for their favourite products from the wide range of product releases published within the year. There are various selection categories. Our two new safety locking devices PSENslock 2 and PSENmlock mini were voted in 1st place in the Safety & Security category. We are absolutely delighted about the readers’ vote and thank you for your support!
Interested in the two new safety locking devices?
We will gladly present the products to you in more detail:
PSENslock 2 – The new generation
The new generation of electromagnetic safety locking device PSENslock 2 brings a whole host of new features. With protection type IP67 / IP6K9K, PSENslock 2 is insensitive to dust and water, and the new design prevents dirt deposits. Both individually and in series, PSENslock 2 is designed for use up to the highest category PL e, Cat. 4 of EN ISO 13849.
PSENmlock mini – Small in size. Powerful in use.
With its compact design of just 30x30x159 mm, you’ll always find space for the safety locking device PSENmlock mini, even in space-critical applications. This small safety locking device has a holding force FZH of 1950 N (F1max: 3900 N), providing safe guard locking up to PL d, Cat. 3 (EN ISO 13849-1).
Pilz Ges.m.b.H. Sichere Automation
Wagramer Straße 19
1220 Wien
Österreich
Telephone: +43 1 7986263-0
E-Mail: [email protected]