Operation elements PIToe

Compact pushbuttons for a variety of uses

Operation elements PIToe

The compact control and signal devices are versatile to use when operating your plant, enabling you to switch and display digital inputs and outputs. It's possible to select and display the operating mode, for example.

The operation elements are intended for 22.5 mm diameter mounting cutouts in accordance with EN 60947-5-1 with anti-rotation protection. As a result, they fit seamlessly into your plant and machine design and are ideal for installing or retrofitting into consoles, control panels or command panels.

Operation element PIT oe ETH - activatable Ethernet port

As an industrial Ethernet interface, PIT oe ETH can be fully activated and deactivated electrically and works like an expanded Ethernet interface of an industrial PC. So authorised personnel have the option to activate the interface temporarily, in order to install new programs or configurations or to create backup copies. The interface elements can be activated via any controller. In combination with the PITreader output, activation is only possible with corresponding permission. This ensures that only authorised personnel are allowed access.

Direct to E-Shop

Operation element PIT oe ETH

Operation element PIT oe USB – activatable USB interface for plant and machinery

The activatable USB 2.0 host interface on the PIT oe USB enables programs to be imported and data to be removed without manipulation. A keyboard or mouse can also be connected. The USB port is activated via a 24 V signal; the "ready for operation" state is displayed via the LED ring.

In combination with PITreader, activation is only possible with corresponding permission. This ensures that only authorised personnel are allowed access. When not in use, a cover protects the compact, robust operation element to IP65.

Direct to E-Shop

Operation element PIT oe USB

Operation elements PIToe - Benefits to you

  • Compact operation elements to switch and display digital inputs and outputs
  • Suitable for 22.5 mm mounting cutouts in accordance with EN 60947-5-1
  • Illuminated LED display
  • Fits seamlessly into the design of your control consoles
  • Ideal supplement to Pilz solutions for operating mode selection

Our product range: Operation elements PIToe

Top
Pilz Österreich

Pilz Ges.m.b.H. Sichere Automation
Wagramer Straße 19
1220 Wien
Österreich

Telephone: +43 1 7986263-0
E-Mail: [email protected]

Technischer Support

Telephone: +43 1 7986263-444
E-Mail: [email protected]

Open contact form
Telephone:+43 1 7986263-0
Mail: [email protected]

What can we do for you?


I understand that, unless I give my consent, any personal data collected will only be used for processing orders and dealing with my enquiries. Further information on data protection and contact details for our data protection officer are available here: Pilz data protection
Consent can be withdrawn at any time (E-Mail will suffice).

* Mandatory field