Software tool PNOZmulti Configurator

The original safety circuit configuration tool for the small controllers PNOZmulti

Your safety circuit is easy to create on the PC using the PNOZmulti Configurator. The configuration tool provides support with the project design, configuration, documentation and commissioning of the small controllers from Pilz.

On the graphics-based, Windows®-compliant user interface, all elements for your safety circuit are available as icons or in selection menus. Online help with documentation is available during configuration of the safety circuit. Once this is complete, the tool checks the circuit for error sources.

From Software Version 10.9 of the PNOZmulti Configurator you can test your configured user program using the "Simulation" function, even before commissioning.

The fully configured safety circuit can be certified to protect it from unwanted changes. You can edit, amend or expand uncertified configurations of your safety circuit at any time. Simply call them up in the PNOZmulti Configurator! The configuration can be printed out and used as documentation.

Benefits at a glance

  • Software with pre-assembled, certified blocks
  • Easy, retrospective modifications and adjustments to the configuration
  • Simple, comprehensive diagnostics mean short machine downtimes and high plant availability
  • Worldwide safety standard for various automation environments and different communication systems
  • Rapid commissioning and minimal wiring work - See for yourself!

Features at a glance

Configure rather than wire the safety circuit

  • Operation is intuitive: creating your safety circuit is refreshingly easy
  • Freely configurable: parameters for all inputs and outputs are conveniently set with a few clicks in the software tool
  • Use logic operators to link these to form a safety circuit using drag-and-drop
  • You select all function, logic and output elements on the workspace

Automatic error check, protection against changes

  • Safe: the software tool checks the created safety circuit for error sources
  • Protected: you can certify the completed configuration, thereby protecting it from unwanted changes
  • Flexible: you can edit, amend or expand uncertified circuit diagrams at any time
  • Simple: for documentation just print out the circuit diagram configuration

Questions and answers on the PNOZmulti Configurator

What's new in Version 11 of the software tool PNOZmulti Configurator?

Software tool PNOZmulti Configurator – Full Version 11 available free of licence costs:

From Version 11 there is a significant change in terms of licensing: you can now use the "basic" functionality of the software tool PNOZmulti Configurator without any licence costs. The software can be downloaded free of charge and used in automation projects. A licence fee is still payable for “Advanced” software elements.

Major innovation in Version 11

  • New, higher performance software architecture
  • Supports Windows 64-bit system
  • Streamlining of the product range: all 2nd generation base units such as PNOZ m B0, PNOZ m B1, PNOZ m B1 Burner as well as the new base unit PNOZ m B0.1
  • All PNOZmulti 2 expansion modules

Version 11 is used to create new PNOZmulti 2 projects and to open and edit existing PNOZmulti 2 projects. Powerflow, diagnostics, error stack etc. are available as usual for commissioning and maintenance.

Further information:

Flyer for safe small controllers PNOZmulti Configurator Version 11

Can I continue to edit existing PNOZmulti Classic and Mini projects in the PNOZmulti Configurator and migrate them to PNOZmulti 2?

Software tool Version 10.14, long-term-supported version:

  • Contains hardware from the product ranges PNOZmulti Classic and PNOZmulti Mini
  • This version can be used to migrate PNOZmulti Classic or Mini* projects to PNOZmulti 2
  • PNOZmulti Classic/Mini projects, open, edit projects
  • Existing licence keys can be used

Download now! Version 10.14 PNOZmulti Configurator

*The product ranges PNOZmulti Classic and PNOZmulti Mini were discontinued as of 31.12.2024.

More information about the discontinuation

Where can I find information on the current version and older versions of the PNOZmulti Configurator?

All information on the current version and older versions of the software tool PNOZmulti Configurator can be found on our central update page. In addition to the release notes, the current version is also available there to download.

To the updates and versions of the PNOZmulti Configurator

Why do you need three passwords on the PNOZmulti Configurator?

Password protection over three levels allows graduated access:

  • Level 1: The password allows you to modify and save.
  • Level 2: The password allows you to view the program, but not modify it.
  • Level 3: The password allows changes to certain blocks, which may still be adapted during commissioning for example.

What are the passwords for the sample projects in the PNOZmulti Configurator?

Password - Level 1 1
Password - Level 2 2
Password - Level 3 3

 

How can I read and save the error stack?

  1. Call up the error stack in the PNOZmulti Configurator; an online connection is needed.
  2. Using the right mouse button in the error text field, select all under the "Display" menu
  3. Then, under "Save", define the path and file name, ...
  4. ... save and email it to Technical Support ([email protected]).
  5. The file *.mperr can be displayed using any text editor (e.g. Windows text editor).

Our product range: Software tool PNOZmulti Configurator

Licensing for the PNOZmulti Configurator

From version 11 onwards, the licensing model for the software tool PNOZmulti Configurator – Full Version has changed significantly: The software can now be downloaded and used free of charge. The ‘Basic’ functionality is available free of charge and can be used without restriction in automation projects. Please note that for older versions (version 10 and below), a licence key may still be required to use the software.
Top
Pilz Österreich

Pilz Ges.m.b.H. Sichere Automation
Wagramer Straße 19
1220 Wien
Österreich

Telephone: +43 1 7986263-0
E-Mail: [email protected]

Technischer Support

Telephone: +43 1 7986263-444
E-Mail: [email protected]

Open contact form
Telephone:+43 1 7986263-0
Mail: [email protected]

What can we do for you?


I understand that, unless I give my consent, any personal data collected will only be used for processing orders and dealing with my enquiries. Further information on data protection and contact details for our data protection officer are available here: Pilz data protection
Consent can be withdrawn at any time (E-Mail will suffice).

* Mandatory field