Automation solutions in primary packaging

Automation of packaging lines in primary packaging

When automating packaging lines in primary packaging, the items packaged are mainly food, drinks, pharmaceutical or even consumer care products. In these industries in particular, the requirements for process protection and hygiene are very high, as the packaging machines and plants are constantly subjected to cleaning processes. Availability and safety are also important criteria on plant and machinery such as bottling plants, forming, filling and sealing machines, as well as in conveyor logistics. All these requirements can be met using our technologies, such as control technology, safety sensors and motion control solutions.

Our focus is on automation, operator safety and the avoidance of unnecessary downtimes for your packaging machine, while maintaining maximum productivity and flexibility.

Your guide to EN 415 - in a free webinar!

In this free webinar, we’ll explore the EN 415 series of standards - the European safety standards that specify how packaging machines - from filling lines to palletizers - must be designed and operated to protect people and ensure regulatory compliance.

You will learn:

  • What EN 415 is and how it relates to the EU Machinery Regulation
  • Why OEMs benefit from standards-compliant design
  • What typical safety requirements look like in practice
  • What’s new in the updated EN 415-3, including lifecycle coverage and new machine types
  • How Pilz supports you on your path to compliant machines
  • Application examples with PILZ products

Whether you are a machine builder, safety engineer, or packaging department manager, this webinar will provide you with the insights you need to develop safer, smarter, and more compliant packaging systems. Register for free and gain a head start in packaging safety!

(The webinar is available in English only.)

Safety and hygiene on blister packaging

The magnetic safety switch PSENmag monitors safety gates and positions in rugged industrial environments. The stainless steel housing withstands dirt and high temperatures. Deposits don’t stand a chance: covers or flaps on your machine are thus also protected, even following aggressive cleaning methods such as hot steam sterilisation.

Thanks to the resistant housing, the stainless steel version of PSENmag monitors even explosive environments reliably. As a result, the robust switch with protection type IP67/IP69K and our cables – certified by ECOLAB GmbH – are ideal for the safe packaging of food, pharmaceutical and cosmetic products.

Application example for safety and hygiene on blister packaging

Protection against tampering of your bottling plant

Application example for a bottling plant

The networking of IT and OT (operational technology) means that additional protection is required for your packaging machine (e.g. bottling plant). The protects your control network from tampering as a result of unauthorised access. So your machine remains safe in the event of an external attack. For example, you can connect it upstream to the configurable safe small controllers PNOZmulti 2, the automation system PSS 4000 (pictured) or any other control systems.

With the corresponding sensors from our company, such as PSENopt or the safety switch PSENcode, your bottling plant will run efficiently and be completely safe and secure.

Identification and Access Management I.A.M. on bottling plants

The I.A.M. offers individual solutions for employee protection, liability protection, maximum productivity and the best possible way to protect your data. It is often necessary to switch operating mode, particularly on packaging machines. With the operating mode selection and access permission system PITmode, you can protect your staff from hazards and your machines from unauthorised physical access. In combination with the small controllers PNOZmulti 2 or PSS 4000, the reader unit PITreader prevents unwanted access to HMI Panels, replacing insecure passwords via pushbuttons such as the PIToe 4s, or via touch input on a PMIvisu Panel. PITmode fusion with the separate evaluation unit (PITm4 SEU) is used if a third-party controller is used.

Even access to safety gates, used when maintaining bottling plants for example, can be controlled using individual permissions for each transponder key. With the “Key-in-pocket” solution, users’ security IDs are stored in a safe list in PNOZmulti 2 or PSS 4000. The plant cannot be restarted until all users have signed out again. What's more, the combination with the modular safety gate system offers individual solutions for safeguarding guards, for personnel and process protection, depending on your requirement.

Application example for a bottling plant with operating mode selection

Safety on forming, filling and sealing machines

Application example for forming, filling and sealing machines

Particularly with automated packaging processes, such as forming, filling and sealing, motion control systems with strict positioning accuracy and drive synchronisation requirements are key. High speeds on the packaging material’s rollers and paper feeders, for example, mean that a high level of safety is essential for the operator. Thanks to safe motion – drive-integrated safety PMCprotego DS – safety is available directly within the drive controller, saving space and providing a wide range of safety and motion monitoring functions.

Our space-saving servo motors PMCprotego SZ perform all motion tasks, rounding off the complete motion control solution.

More information about packaging technology

Top
Pilz Österreich

Pilz Ges.m.b.H. Sichere Automation
Wagramer Straße 19
1220 Wien
Österreich

Telephone: +43 1 7986263-0
E-Mail: [email protected]

Technischer Support

Telephone: +43 1 7986263-444
E-Mail: [email protected]

Open contact form
Telephone:+43 1 7986263-0
Mail: [email protected]

What can we do for you?


I understand that, unless I give my consent, any personal data collected will only be used for processing orders and dealing with my enquiries. Further information on data protection and contact details for our data protection officer are available here: Pilz data protection
Consent can be withdrawn at any time (E-Mail will suffice).

* Mandatory field