EN/IEC 61496

EN/IEC 61496 “Safety of machinery – Electrosensitive protective equipment – Part 1: General requirements and tests" establishes a clear relationship between type classes for electrosensitive protective equipment (ESPE) and the safety integrity level (SIL – in accordance with IEC 62061) / performance level (PL – in accordance with ISO 13849). This relationship is defined as follows:

For use in applications in accordance with Type 1 Type 2 Type 3 Type 4
EN ISO 13849-1   PL c PL d PL e
EN/IEC 62061   SIL 1 and
SIL CL 1
SIL 2 and
SIL CL 2
SIL 3 and
SIL CL 3

Therefore, type 2 light curtains, for example, must only be used in applications up to performance level c. For a long time, part 2 of the standard only defined type classes 2 and 4. In 2020, the fourth edition added type class 3. This can be used for applications up to performance level d.


2. Specification of tests

Part 1 defines general requirements for environmental tests, which apply to all ESPE. When the fourth edition was published in 2020, these requirements were adapted to the requirements and terminology of new generic directives and standards, such as the EMC Directive, for example. Test procedures for testing environmental influences were also revised and where necessary completed, or references were made to test procedures in generic directives and standards. The following environmental influences must be tested in order to certify a safeguard:

• Ambient temperature and humidity

• Electrical interference

• Mechanical influences

• Housing protection type

• External light influences

Legally watertight protection with the light curtain portfolio from Pilz

For ESPE in accordance with EN/IEC 61496, a type examination from an independent inspection body must be available for the declaration of conformity, as the standard is explicitly not harmonised, so there is no presumption of conformity in accordance with the Machinery Directive. All Pilz PSENopt light curtains are type-examined in accordance with EN/IEC 61496 Parts 1 and 2. They are available in types 2, 3 or 4 from a resolution of 14 mm (finger protection). As such they are suitable for all applications up to PL e. With the first type 3 light curtains on the market, we offer a standard-compliant, cost-effective solution for applications up to PL d.

The table below provides an overview of the product ranges and the corresponding SI level and performance level: 

Type PSENopt PSENopt Advanced PSENopt II PSENopt slim
Resolution

Hand and body protection, access guarding

Finger and hand protection Finger, hand and
body protection
Finger and hand protection
Approved in accordance with
EN/IEC 61496-1/-2
Type 2 Type 4 Type 2 Type 4 Type 3 Type 4 Type 2

Type 4

Usable in applications in accordance with EN ISO 13849-1 EN/IEC 62061 PL c
SIL CL 1
PL e
SIL CL 3
Pl c
SIL CL 1
PL e
SIL CL 3

PL d
SIL CL 2

PL e
SIL CL 3

PL c
SIL CL 1

PL e
SIL CL 3

Functions/features Feedback loop monitoring, reset, acknowledgement, diagnostics

Feedback loop monitoring, reset, acknowledgement, diagnostics plus muting, blanking, cascading

Diagnostics, no dead zones, highly robust, pin compatibility with PDP67, coding, simple wiring

Feedback loop monitoring, diagnostics, cascading

 
To the products:

As part of the mechanical tests, two shock classes were defined for stationary use of ESPE when the standard was revised: class 3M4 defines acceleration values up to 15 g and class 3M7 accelerations up to 25 g. Our PSENopt II light curtains can even achieve acceleration of up to 50 g and so fall into the highest class. As a result they are particularly robust against extreme shocks.

See for yourself how robust our PSENopt II light curtain is

Top
Pilz Österreich

Pilz Ges.m.b.H. Sichere Automation
Wagramer Straße 19
1220 Wien
Österreich

Telephone: +43 1 7986263-0
E-Mail: [email protected]

Technischer Support

Telephone: +43 1 7986263-444
E-Mail: [email protected]

Was this article helpful?
Open contact form
Telephone:+43 1 7986263-0
Mail: [email protected]

What can we do for you?


I understand that, unless I give my consent, any personal data collected will only be used for processing orders and dealing with my enquiries. Further information on data protection and contact details for our data protection officer are available here: Pilz data protection
Consent can be withdrawn at any time (E-Mail will suffice).

* Mandatory field