Configurable safe small controllers PNOZmulti

Many functions, one solution!

Flexible to use and easy to operate!

Are you looking for a solution for machinery safety? Do you need to monitor safety functions such as E-STOPs, safety gates or light curtains on your plant or machine? Maximum safety up to PL e or SIL CL 3? We have a simple, flexible and scalable solution for you: PNOZmulti, the original! The world’s first configurable safety controller!

The small controllers PNOZmulti are based on a modular hardware and software solution, with intuitive parameter setting.

The configurable, safe small controllers PNOZmulti 2 - they’re multi-talented and go the distance! Count on the 2nd generation now - the success story continues!

Save time and costs in all engineering phases - Benefits to you

  • Worldwide safety standard for various automation environments and communication systems - cost-effective and sustainable
  • Easy to make adjustments to the configuration due to ready-made software blocks
  • Minimal machine downtimes and high plant availability due to simple diagnostics
  • Just one system from planning through to maintenance - possible to expand or change functions at any time
  • Maximum safety - depending on the wiring, categories up to PL e of EN ISO 13849-1 and SIL CL 3 of EN IEC 62061

More information

Our product range of configurable safe small controllers PNOZmulti

Pilz Österreich

Pilz Ges.m.b.H. Sichere Automation
Modecenterstraße 14
1030 Wien
Österreich

Telephone: +43 1 7986263-0
E-Mail: pilz@pilz.at

Technischer Support

Telephone: +43 1 7986263-444
E-Mail: techsupport@pilz.at