Sammenligne 0
Vejledningsvideoer
Danmark | dansk
Du sammenligner nu af 6 produkter

Anvend de smalle lysgitre af type 4 til håndbeskyttelse i applikationer med begrænset plads indtil PL e, og nyd godt af kaskadeopkoblingsfunktionen uden dødzoner.

Produktnummer Beskrivelse
631120

Safety light barrier, type 4 ,PL e, hand protection (resolution 24 mm) Protected field height 150 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

631125

Safety light barrier, type 4 ,PL e, hand protection (resolution 24 mm) Protected field height 900 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

631127

Safety light barrier, type 4 ,PL e, hand protection (resolution 24 mm) Protected field height 1200 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

631121

Safety light barrier, type 4 ,PL e, hand protection (resolution 24 mm) Protected field height 300 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

631122

Safety light barrier, type 4 ,PL e, hand protection (resolution 24 mm) Protected field height 450 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

631123

Safety light barrier, type 4 ,PL e, hand protection (resolution 24 mm) Protected field height 600 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

631126

Safety light barrier, type 4 ,PL e, hand protection (resolution 24 mm) Protected field height 1050 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

631124

Safety light barrier, type 4 ,PL e, hand protection (resolution 24 mm) Protected field height 750 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

Download

Det kan tage lidt tid mens data loades

Det kan tage lidt tid mens data loades

Teknisk support

Telefon: +45 74436332
E-mail: pilz@pilz.dk