Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"8177260","name":"PMCcable M2/B1B5/Lxx/1Q0/S1","price":"0.00","currency":"RUB","category":["A0800","A0800B0810","00107002267051","0010700226705180FA"]}
PMCcable M2/B1B5/Lxx/1Q0/S1
Product ID: 8177260
GTIN:
Power cable; Cable assembled on both sides Crimp connectors <> con.15
round connector 9-pin SpeedTec; No. of wires and cross section (4x1,0+1x
(2x1,0)); suitable for PMCtendo DD5 and the motors PMCtendo SZ.3x;
Length in accordance with customer specifications.
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
Power cable; Cable assembled on both sides Crimp connectors <> con.15 round connector 9-pin SpeedTec; No. of wires and cross section (4x1,0+1x (2x1,0)); suitable for PMCtendo DD5 and the motors PMCtendo SZ.3x; Length in accordance with customer specifications.
Technical data
Environmental data
| Ambient temperature |
-20
80 |
Mechanical data
| Connector type 1 | 9-pin M15 female connector |
| Shape of connector type 1 | straight |
| Connector type 2 | Crimp connector |
| Contact surfaces material 1 | Au |
| Contact surfaces material 2 | Sn |
| Material shield surface K1 | Sn |
| Colour cable insulation 1 | Orange |
| Material of cable insulation 1 | PUR |
| Trailing capability of cable 1 | yes |
| Max. outside diameter cable K1 |
11.2
11.8 |
| Cross section data cable K1 | (4 x 1.00 +( 2 x 0.75)) mm² |
| Shielding K1 | yes |
| Type of shielding K1 | Wire mesh |
| Net weight | 219 |
| Gross weight | 252 |
Environment
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-9.1 |
| ETIM Version | ETIM-7.0 |
| ETIM Reference Group | EG000026 |