text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

PITreader card unit

Product ID: 402320
PITreader card unit. RFID authentication system for cards, sticker / key. Contents: Base unit, connector [402307], PITreader card adapter.

Item

Save basket

Create a new order or get an individual offer

Select intended use

Approval CE  
UKCA  
cULus Listed  
FCC  
IC  
Sensor principle Transponder  
 
Supply voltage (V) 24  V
Type of supply voltage U1 DC  
Type of power supply for U1 SELV/PELV  
Power consumption DC 4  
Device circuit breaker U1 4 A, Autom 24 VDC, Char.B/C  
Galv. isolation input No  
Number of semicond. outputs 1  
Galv. isolation of S/C outputs No  
S/C output short circuit proof Yes  
Ethernet IP addr. factory set 192.168.0.12  
Connector type ETHERNET int. RJ45  
Ethernet transmission rate 10/100 Mbit/s  
Number of Ethernet interfaces 1  
Ambient temperature standard EN 60068-2-14  
Ambient temperature -30 - 55  °C
Storage temperature standard EN 60068-2-1/-2  
Climatic suitability standard EN 60068-2-78  
Humidity rating 93 % r. h. at 40 °C  
Perm. operating height ASL 2000 m  
EMC to standard ... EN 301489-1 V2.1.1  
Vibration to standard ... EN 60068-2-6  
Acc. shock to standard1 15g  
Protection type standard EN 60529  
Protection type, mounting
Protection type, housing IP20  
Mounting position any  
Housing material lower section PC  
Housing material front plate PC  
Connection terminal Spring-loaded terminal, plugin  
Terminal style plug-in  
Height dimension 49  mm
Width dimension 72  mm
Depth dimension 45  mm
Net weight 62  g
Gross weight 115  g
Transponder energy supply Passive (battery-free)  
Operating frequency 13.24 - 13.88 MHz  
 
WEEE classification (08/2018) 6 small IT-/communic. device  
 
ECLASS version ECLASS-13  
ECLASS Reference Feature 27280402  
ETIM Version ETIM-9.0  
ETIM Reference Group EG000026  
ETIM Reference Feature EC002998  
UNSPSC 25 39122205  
GTIN 4046548105056  
Volume 0  dm3
Harmonized System Code 85389099  
Type of tariff number TARIC  
Use of customs tariff number Ausfuhr  
Einfuhr  
Quantity per packaging unit 1  
 

Optional accessories

PIT m4SEU
PIT m4SEU 402250
PITmode safe evaluation unit. Safe evaluation unit for operating mode selection. 4 operating modes OM1 to OM4 and a special mode OM5. Key ID interface for transferring the Key ID number of the transponder key. Required accessories: PITreader base unit [402255] or PITreader S base unit [402256], PITreader key adapter. Optional accessories: Connector set [402306], PIT oe 4S [402311].
PITreader card holder
PITreader card holder 402323
Plastic holder for PITreader (S) card [402320/21] for transponder cards and transponder keys as optional accessories.

Installation accessories

PIT es wrench
PIT es wrench 400222
PITestop installation wrench for PIT es pushbutton.