Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"402320","name":"PITreader card unit","price":"399.23","currency":"EUR","category":["A0600","A0600B0600","00104002147075","0010400214707580NE"]}
Actual product may vary
PITreader card unit
Product ID: 402320
GTIN: 4046548105056
PITreader card unit. RFID authentication system for
cards, sticker / key. Contents: Base unit, connector [402307],
PITreader card adapter.
Item
Your Price
€399.23
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
| Approval |
CE
UKCA cULus Listed FCC IC |
| Sensor principle | Transponder |
Technical data
Electrical data
| Supply voltage (V) |
24
24 |
| Type of supply voltage U1 | DC |
| Type of power supply for U1 | SELV/PELV |
| Power consumption DC | 4 |
| Device circuit breaker U1 | 4 A, Autom 24 VDC, Char.B/C |
Inputs
| Galv. isolation input | No |
Semiconductor outputs
| Number of semicond. outputs | 1 |
| Galv. isolation of S/C outputs | No |
| S/C output short circuit proof | Yes |
Ethernet interface
| Ethernet IP addr. factory set | 192.168.0.12 |
| Connector type ETHERNET int. | RJ45 |
| Ethernet transmission rate | 10/100 Mbit/s |
| Number of Ethernet interfaces | 1 |
Environmental data
| Ambient temperature standard | EN 60068-2-14 |
| Ambient temperature |
-30
55 |
| Storage temperature standard | EN 60068-2-1/-2 |
| Climatic suitability standard | EN 60068-2-78 |
| Humidity rating | 93 % r. h. at 40 °C |
| Perm. operating height ASL | 2000 m |
| EMC to standard ... | EN 301489-1 V2.1.1 |
| Vibration to standard ... | EN 60068-2-6 |
| Acc. shock to standard1 | 15g |
| Protection type standard | EN 60529 |
| Protection type, mounting | |
| Protection type, housing | IP20 |
Mechanical data
| Mounting position | any |
| Housing material lower section | PC |
| Housing material front plate | PC |
| Connection terminal | Spring-loaded terminal, plugin |
| Terminal style | plug-in |
| Height dimension | 49 |
| Width dimension | 72 |
| Depth dimension | 45 |
| Net weight | 62 |
| Gross weight | 115 |
Transponder
| Transponder energy supply | Passive (battery-free) |
| Operating frequency | 13.24 - 13.88 MHz |
Environment
| WEEE classification (08/2018) | 6 small IT-/communic. device |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27280402 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000026 |
| ETIM Reference Feature | EC002998 |
| UNSPSC 25 | 39122205 |
| GTIN | 4046548105056 |
| Volume | 0 dm3 |
| Harmonized System Code | 85389099 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
Optional accessories
PIT m4SEU
402250
PITmode safe evaluation unit. Safe evaluation unit for
operating mode selection. 4 operating modes OM1 to OM4 and a
special mode OM5. Key ID interface for transferring the Key ID
number of the transponder key. Required accessories: PITreader base
unit [402255] or PITreader S base unit [402256], PITreader key
adapter. Optional accessories: Connector set
[402306], PIT oe 4S [402311].
€298.07
PITreader card holder
402323
Plastic holder for PITreader (S) card [402320/21] for transponder
cards and transponder keys as optional accessories.
€54.08
