Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"402320","name":"PITreader card unit","price":"337.21","currency":"GBP","category":["A0600","A0600B0600","00104002147075","0010400214707580NE"]}

Actual product may vary
PITreader card unit
Product ID: 402320
PITreader card unit. RFID authentication system for
cards, sticker / key. Contents: Base unit, connector [402307],
PITreader card adapter.
Your Price
£337.21
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
Approval |
CE
UKCA cULus Listed FCC IC |
Sensor principle | Transponder |
Technical data
Electrical data
Supply voltage (V) | 24 V |
Type of supply voltage U1 | DC |
Type of power supply for U1 | SELV/PELV |
Power consumption DC | 4 |
Device circuit breaker U1 | 4 A, Autom 24 VDC, Char.B/C |
Inputs
Galv. isolation input | No |
Semiconductor outputs
Number of semicond. outputs | 1 |
Galv. isolation of S/C outputs | No |
S/C output short circuit proof | Yes |
Ethernet interface
Ethernet IP addr. factory set | 192.168.0.12 |
Connector type ETHERNET int. | RJ45 |
Ethernet transmission rate | 10/100 Mbit/s |
CANopen interface
Number of Ethernet interfaces | 1 |
Environmental data
Ambient temperature standard | EN 60068-2-14 |
Ambient temperature | -30 - 55 °C |
Storage temperature standard | EN 60068-2-1/-2 |
Climatic suitability standard | EN 60068-2-78 |
Humidity rating | 93 % r. h. at 40 °C |
Perm. operating height ASL | 2000 m |
EMC to standard ... | EN 301489-1 V2.1.1 |
Vibration to standard ... | EN 60068-2-6 |
Acc. shock to standard1 | 15g |
Protection type standard | EN 60529 |
Protection type, mounting | |
Protection type, housing | IP20 |
Mechanical data
Mounting position | any |
Housing material lower section | PC |
Housing material front plate | PC |
Connection terminal | Spring-loaded terminal, plugin |
Terminal style | plug-in |
Height dimension | 49 mm |
Width dimension | 72 mm |
Depth dimension | 45 mm |
Net weight | 62 g |
Gross weight | 115 g |
Transponder
Transponder energy supply | Passive (battery-free) |
Operating frequency | 13.24 - 13.88 MHz |
Environment
WEEE classification (08/2018) | 6 small IT-/communic. device |
Commercial data
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27280402 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000026 |
ETIM Reference Feature | EC002998 |
UNSPSC 25 | 39122205 |
GTIN | 4046548105056 |
Volume | 0 dm3 |
Harmonized System Code | 85389099 |
Type of tariff number | TARIC |
Use of customs tariff number |
Ausfuhr
Einfuhr |
Quantity per packaging unit | 1 |
Optional accessories

PIT m4SEU
402250
PITmode safe evaluation unit. Safe evaluation unit for
operating mode selection. 4 operating modes OM1 to OM4 and a
special mode OM5. Key ID interface for transferring the Key ID
number of the transponder key. Required accessories: PITreader base
unit [402255] or PITreader S base unit [402256], PITreader key
adapter. Optional accessories: Connector set
[402306], PIT oe 4S [402311].
£244.43

PITreader card holder
402323
Plastic holder for PITreader (S) card [402320/21] for transponder
cards and transponder keys as optional accessories.
£46.73