Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"542085","name":"PSEN cs5.13 M12 EX 1actuator","price":"0.00","currency":"EUR","category":["A0100","A0100B0110","00106002217046","0010600221704680KA"]}

Actual product may vary
PSEN cs5.13 M12 EX 1actuator
Product ID: 542085
RFiD actuator for safety switch PSEN cs5.13 M12 EX, IP67, PU = 1
piece, ATEX approval.
Item
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
Approval |
CE
UKCA cULus Listed ATEX electrosuisse TÜV ECOLAB EAC (Eurasian) |
Sensor principle | Transponder |
Coding level to ISO 14119 | Low |
Transponder coding | coded |
unit type | Actuator |
Technical data
Environmental data
Ambient temperature standard | EN 60068-2-14 |
Ambient temperature | -25 - 55 °C |
Max. ambient temp. at Hmax | +55 °C |
Max. ambient temp. at 2000 m | +55 °C |
Storage temperature standard | EN 60068-2-1/-2 |
Climatic suitability standard | EN 60068-2-30 |
Humidity rating | 93 % r. h. at 40 °C |
Perm. operating height ASL | 4000 m |
EMC to standard ... | EN 60947-5-3 |
Vibration to standard ... | EN 60947-5-2 |
Acc. shock to standard1 | 30g |
Protection type, housing | IP67 |
Mechanical data
Housing material upper part | PBT |
Height dimension | 18 mm |
Width dimension | 37 mm |
Depth dimension | 19 mm |
Net weight | 15 g |
Gross weight | 20 g |
Transponder
Operating frequency | 122 kHz - 128 kHz |
Environment
RoHS directive |
2011/65/EU
2015/863/EU |
RoHS conformity | yes |
RoHS exceptions | no |
REACh compliance | Contains no SVHC substances |
WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27274002 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000026 |
ETIM Reference Feature | EC001487 |
UNSPSC 25 | 39122205 |
GTIN | 4046548077568 |
Volume | 0 dm3 |
Harmonized System Code | 85389099 |
Type of tariff number | TARIC |
Use of customs tariff number |
Ausfuhr
Einfuhr |
Quantity per packaging unit | 1 |
Optional accessories

PSEN screw M4x20 10pcs
540313
One-way screws, one-way slot, M4x20, material stainless steel, PU = 10
pieces, suitable for actuator: PSEN cs5.1n, PSEN cs5.1 M12/8, PSEN
cs5.11, PSEN cs5.13, PSEN cs6.1n, PSEN cs6.2n, PSEN cs6.11, PSEN cs6.21.

PSEN screw M4x26 10pcs
540314
One-way screws, one-way slot, M4x26, material stainless steel, PU = 10
pieces, suitable for actuator: PSENmag with spacer.

PSEN mag/cs bracket straight
532111
Assembly aid, for PSENmag and PSENcode. Alignment guide. PU = 2 pieces.