Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"2A000020","name":"PNOZ yi8 4DI NO/NC","price":"0.00","currency":"CAD","category":["A0200","A0200B0250","00100002017126","0010000201712680SC"]}

Actual product may vary
PNOZ yi8 4DI NO/NC
Product ID: 2A000020
Expansion module for the modular safety relay myPNOZ,
variable input functions with 2 to 4 input functions,
input functions AND-linked or input functions
OR-linked for antivalent contacts or single-ch... More
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Expansion module for the modular safety relay myPNOZ, variable input functions with 2 to 4 input functions, input functions AND-linked or input functions OR-linked for antivalent contacts or single-channel safety functions, 2 signal outputs, 1 rotary switch for setting the function, 2 rotary switches for setting the start type and test pulse evaluation, LED display
General data
Approval |
CE
UKCA cULus Listed TÜV |
Technical data
Electrical data
Purpose of UINT1 | Module supply |
Source of internal voltage | Via head module |
Voltage type of UINT1 | DC |
Inputs
Number of digital inputs | 4 |
U input to EN 61131-2 Type 1 | 24 V DC |
Potential isolation input | No |
Environmental data
Ambient temperature standard | EN 60068-2-14 |
Ambient temperature | -20 - 55 °C |
Storage temperature standard | EN 60068-2-1/-2 |
Climatic suitability standard | EN 60068-2-78 |
Condensation permitted? | Not permitted |
Perm. operating height ASL | 5000 m |
EMC to standard ... |
EN 60947-5-1
EN 61326-3-1 |
Vibration to standard ... | EN 60068-2-6 |
Acc. shock to standard1 | 15g |
Clearance & creepage dist. to | EN 60947-5-1 |
Overvoltage category | III |
Pollution degree clear.&creep. | 2 |
Protection type standard | EN 60529 |
Protection type, mounting | |
Protection type, housing | IP20 |
Terminal protection type |
Times
Simultaneity input circuit | ∞ |
Mechanical data
Mounting position | any |
DIN-rail dimensions | |
Housing material lower section | PC |
Housing material upper part | PC |
Connection terminal |
Screw terminal
Spring-loaded terminal |
Terminal style | plug-in |
Flex. cond. c/s AWG info | 24 - 12 AWG |
Height dimension | 98 mm |
Width dimension | 12.5 mm |
Depth dimension | 121 mm |
Net weight | 73 g |
Gross weight | 130 g |
Environment
WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
GTIN | 4046548109986 |
Volume | 0 dm3 |
Type of tariff number | TARIC |
Use of customs tariff number |
Ausfuhr
Einfuhr |
Optional accessories
Obligatory accessories

PNOZ s Setspring loaded terminals 12,5mm
751002
Set of spare plug-in terminals, spring force technology, PU = each 1piece X1,
X2, X3, X4, 2-pin, for 12.5 mm housing.
€8.75

PNOZ s Setscrew terminals 12,5mm
750002
Set of spare plug-in terminals, screw terminal, PU = each 1 piece X1,X2,
X3, X4, 2-pin, for 12.5 mm housing.
€8.75