text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

PSEN b2

Product ID: 540020
Mechanical bolt, for safety switch PSEN me1 or PSEN cs with locking (can be deactivated) and escape release.

Item

Available soon

Your Price

€202.98

Save basket

Create a new order or get an individual offer

Select intended use

Approval -  
 
Escape release available Yes  
Product material Aluminium  
Galvanised steel  
Plastic  
Net weight 1337  g
Gross weight 1464  g
 
RoHS directive 2011/65/EU  
2015/863/EU  
RoHS conformity yes  
RoHS exceptions no  
REACh compliance Contains no SVHC substances  
WEEE classification (08/2018) 0 not relevant  
 
ECLASS version ECLASS-13  
ECLASS Reference Feature 27273701  
ETIM Version ETIM-9.0  
ETIM Reference Group EG000017  
ETIM Reference Feature EC002024  
UNSPSC 25 39122205  
GTIN 4046548051889  
Volume 0  dm3
Harmonized System Code 76169990  
Type of tariff number TARIC  
Use of customs tariff number Ausfuhr  
Einfuhr  
Quantity per packaging unit 1  
 

Optional accessories

PSEN cs1.13p / PSEN cs1.1 / ATEX  1 Unit
PSEN cs1.13p / PSEN cs1.1 / ATEX 1 Unit 540005
Coded safety switch PSENcode, with safety switch and actuator, ATEX certificate, 8‑pin M12 male connector, series connection, large design, incl. 1 pair CABLE/M12/CLIP to secure 1 M12 plug-in connector
€214.39
PSEN cs2.2n / PSEN cs2.1   1 Unit
PSEN cs2.2n / PSEN cs2.1 1 Unit 540203
RFiD safety switch, 2 safe SC outputs, 5-pin M12 male connector, 4 actuation directions, IP67, typ. operating distance 21 mm, Sao = 15 mm,Sar = 40 mm, PU = 1 piece uniquely fully coded switch with actuator.
€207.77
PSEN cs2.13p / PSEN cs2.1 / ATEX
PSEN cs2.13p / PSEN cs2.1 / ATEX 540105
Coded safety switch PSENcode, fully coded, with safety switch and actuator, ATEX certificate, 8‑pin M12 male connector, series connection, large design, incl. 1 pair CABLE/M12/CLIP to secure 1 M12 plug-in connector
€282.42
PSEN me1.21S / 1AR
PSEN me1.21S / 1AR 570008
Mechanical safety guard locking device, with radius actuator, interlock principle: Spring force 1500 N, contacts: 1 N/O, 3 N/C, supply voltage 110 - 230 V AC.
€245.52
PSEN cs2.1p / PSEN cs2.1 1Unit
PSEN cs2.1p / PSEN cs2.1 1Unit 540100
RFiD safety switch 2 safe SC outputs, 8-pin M12 male connector, 4 actuation directions, support for SDD, IP67, switching distance 21 mm, Sao = 15 mm, Sar = 40 mm, PU = 1 piece coded switch with actuator. A total of 8 teach-in processes is possible.
€185.77
PSEN cs2.2p / PSEN cs2.1   1 Unit
PSEN cs2.2p / PSEN cs2.1 1 Unit 540200
RFiD safety switch 2 safe SC outputs, 8-pin M12 male connector, 4 actuation directions, support for ADD, IP67, switching distance 21 mm, Sao = 15 mm, Sar = 40 mm, PU = 1 piece uniquely fully coded switch with actuator.
€212.15
PSEN me1.2S / 1AS
PSEN me1.2S / 1AS 570006
Mechanical safety guard locking device, with standard actuator, interlock principle: Spring force 1500 N, contacts: 2 N/O, 2 N/C, supply voltage 110 - 230 V AC.
€191.30
PSEN cs1.1n / PSEN cs1.1   1 Unit
PSEN cs1.1n / PSEN cs1.1 1 Unit 540003
RFiD safety switch 2 safe SC outputs, 5-pin M12 male connector, 4 actuation directions, IP67, switching distance 21 mm, Sao = 15 mm, Sar= 40 mm, PU = 1 piece coded switch with actuator.
€138.07
PSEN cs2.1n / PSEN cs2.1   1 Unit
PSEN cs2.1n / PSEN cs2.1 1 Unit 540103
RFiD safety switch 2 safe SC outputs, 5-pin M12 male connector, 4 actuation directions, IP67, switching distance 21 mm, Sao = 15 mm, Sar= 40 mm, PU = 1 piece fully coded switch with actuator. A total of 8 teach-in processes is possible.
€181.96
PSEN me1.2S / 1AR
PSEN me1.2S / 1AR 570007
Mechanical safety guard locking device, with radius actuator, interlock principle: Spring force 1500 N, contacts: 2 N/O, 2 N/C, supply voltage 110 - 230 V AC.
€236.15
PSEN me1M / 1AS
PSEN me1M / 1AS 570004
Safety gate system with guard locking, with standard actuator, interlocking principle magnetic force, contacts 2 n/o, 2 n/c, supply voltage 24 V AC/DC.
€170.45
PSEN me1M / 1AR
PSEN me1M / 1AR 570005
Safety gate system with guard locking, with radius actuator,interlocking principle magnetic force, contacts 2 n/o, 2 n/c, supply voltage 24 V AC/DC.
€216.85
PSEN me1S / 1AS
PSEN me1S / 1AS 570000
Safety gate system with guard locking, with standard actuator, interlocking principle spring force, contacts 2 n/o, 2 n/c, supply voltage 24 V AC/DC.
€161.47
PSEN me1S / 1AR
PSEN me1S / 1AR 570001
Safety gate system with guard locking, with radius actuator,interlocking principle spring force, contacts 2 n/o, 2 n/c, supply voltage 24 V AC/DC.
€206.42
PSEN cs1.1p / PSEN cs1.1   1 Unit
PSEN cs1.1p / PSEN cs1.1 1 Unit 540000
RFiD safety switch 2 safe SC outputs, 8-pin M12 male connector, 4 actuation directions, support for SDD, IP67, switching distance 21 mm, Sao = 15 mm, Sar = 40 mm, PU = 1 piece coded switch with actuator.
€140.98