Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"8169441","name":"PMCprimo Drive2.01/11/4/230-480V","price":"0.00","currency":"AUD","category":null}
PMCprimo Drive2.01/11/4/230-480V
Product ID: 8169441
GTIN:
Drive-based motion control system Standard bus systems: Modbus and
CANopen Software option: Soft PLC. Technical data at 3 x 400 V AC:
Continuous output current = 1.5 A, Imax(5 s)= 3 A Power consumption in
S1 mode: 1.0 kVA. Integral brake resistor.
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
Drive-based motion control system Standard bus systems: Modbus and CANopen Software option: Soft PLC. Technical data at 3 x 400 V AC: Continuous output current = 1.5 A, Imax(5 s)= 3 A Power consumption in S1 mode: 1.0 kVA. Integral brake resistor.
General data
| Approval |
CE
cULus Listed |
Technical data
Electrical data
| Purpose of U1 | Mains supply |
| Supply voltage (V) | 230 - 480 V |
| Type of supply voltage U1 | AC |
| Purpose of U2 | supply |
| Supply voltage U2 | 24 V |
| Type of supply voltage U2 | DC |
Power section
| Peak current for 5 s | 3 A |
Analog inputs
| Number of analogue inputs | 2 |
| Type of analogue inputs | Voltage |
| Resolution of analogue inputs |
14
Bit 12 Bit |
Inputs
| Number of digital inputs | 12 |
| U input to EN 61131-2 Type 1 | 24 V DC |
Analogue outputs
| Number of analogue outputs | 2 |
| Type of analogue outputs | Voltage |
| Resolution, analogue outputs | 10 Bit |
CANopen interface
| Number of CANopen interfaces | 1 |
Serial interface
| Number of RS 232 interfaces | 1 |
MODBUS
| Number of MODBUS interfaces | 1 |
Mechanical data
| Height dimension | 325 mm |
| Width dimension | 70 mm |
| Depth dimension | 265 mm |
| Net weight | 4200 g |
| Gross weight | 5300 g |