Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"314094","name":"PSSu A RJ45-CAB 1.5M","price":"0.00","currency":"AUD","category":["A0400","A0400B0450","00102002087017","0010200208701780HR"]}
Actual product may vary
PSSu A RJ45-CAB 1.5M
Product ID: 314094
GTIN: 4046548056693
PSSu, connection cable of the module bus between basis and remote
station, A RJ45-CAB, 1.5 m.
Item
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Environment
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27060391 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000037 |
| ETIM Reference Feature | EC002599 |
| UNSPSC 25 | 26121603 |
| GTIN | 4046548056693 |
| Volume | 0 dm3 |
| Harmonized System Code | 85444290 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
