Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"570280","name":"PSEN hs1 hinge","price":"0.00","currency":"EUR","category":["A0100","A0100B0110","00106002217079","0010600221707980E8"]}
Actual product may vary
PSEN hs1 hinge
Product ID: 570280
Blank hinge with the same dimensions as safe hinge switch
PSEN hs1.
Item
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
Approval |
CE
BG cCSAus |
Door hinge | left and right |
Technical data
Environmental data
Ambient temperature | -25 - 70 °C |
Mechanical data
Height dimension | 83 mm |
Width dimension | 82 mm |
Depth dimension | 19 mm |
Net weight | 268 g |
Gross weight | 296 g |
Environment
RoHS directive |
2011/65/EU
2015/863/EU |
RoHS conformity | yes |
RoHS exceptions | no |
REACh compliance | Contains no SVHC substances |
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
Harmonized System Code | 83021000 |
UNSPSC 25 | 39122205 |
EAN-Code | 4046548062427 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27272601 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000026 |
ETIM Reference Feature | EC000030 |
Volume | 0 |