Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"8165285","name":"PMCprimo 16+.00/0/1/5/4","price":"0.00","currency":"EUR","category":null}
PMCprimo 16+.00/0/1/5/4
Product ID: 8165285
Controller-based Motion Control system Standard bus systems: Ethernet,
Modbus and 2x CANopen, Software option: Soft PLC. Hardware option:
2-CAN expansion card, PROFIBUS-DP-Slave card Note: Because of ... More
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
Controller-based Motion Control system Standard bus systems: Ethernet, Modbus and 2x CANopen, Software option: Soft PLC. Hardware option: 2-CAN expansion card, PROFIBUS-DP-Slave card Note: Because of a hardware change in the PROFIBUS card, a firmware >=2.100 is required.
General data
Approval | CE |
Technical data
Electrical data
Purpose of U1 | Module supply |
Supply voltage (V) | 24 V |
Type of supply voltage U1 | DC |
Purpose of U2 | Periphery supply |
Supply voltage 2 (V) | 24 V |
Type of supply voltage U2 | DC |
Analog inputs
Number of analogue inputs | 2 |
Type of analogue inputs | Voltage |
Resolution of analogue inputs | 12 Bit |
Inputs
Number of digital inputs | 16 |
U input to EN 61131-2 Type 1 | 24 V DC |
Analogue outputs
Number of analogue outputs | 2 |
Type of analogue outputs | Voltage |
Resolution, analogue outputs | 12 Bit |
CANopen interface
Number of CANopen interfaces | 4 |
Number of Ethernet interfaces | 1 |
Serial interface
Number of RS 232 interfaces | 1 |
MODBUS
Number of MODBUS interfaces | 1 |
Mechanical data
Height dimension | 280 mm |
Width dimension | 64 mm |
Depth dimension | 181 mm |
Net weight | 2000 g |
Gross weight | 2100 g |