text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
18 Products found
PSEN rs2.0-300
570302
GTIN: 4046548062724
Rope pull switch incl. E-STOP pushbutton, plastic housing, 2xNC+2xNO contacts, 300 N max. spring force.

On request
PSEN rs1.0-300
570300
GTIN: 4046548062816
Rope pull switch incl. E-STOP pushbutton, metal housing, 2xNC+2xNO contacts, 300 N max. spring force.

On request
PSEN rs2.0-175
570303
GTIN: 4046548062823
Rope pull switch incl. E-STOP pushbutton, plastic housing, 2xNC+2xNO contacts, 175 N max. spring force.

On request
PSEN rs1.0-175
570301
GTIN: 4046548062717
Rope pull switch incl. E-STOP pushbutton, metal housing, 2xNC+2xNO contacts, 175 N max. spring force.

On request
PSEN rs spring 300
570311
GTIN: 4046548062847
Rope pull spring for max. 300 N spring force.

On request
PSEN rs spring 175
570310
GTIN: 4046548062830
Rope pull spring for max. 175 N spring force.

On request
PSEN rs pulley 75
570312
GTIN: 4046548062854
Deflection pulley 75 mm diameter.

On request
PSEN rs pulley flex
570313
GTIN: 4046548062861
Pulley block, rotatable.

On request
PSEN rs rope d3/d4 50m
570314
GTIN: 4046548063479
Rope for rope pull switch PSEN rs. Rope diameter 3 mm / sheath diameter 4 mm. PVC sheath, red. 50 m roller.

On request
PSEN rs rope d3/d4 100m
570315
GTIN: 4046548063486
Rope for rope pull switch PSEN rope. Rope diameter 3 mm / sheath diameter 4 mm. PVC sheath, red. 100 m roller.

On request
PSEN rsm 2.0-300-0-0-0
570306
GTIN: 4046548104912
Rope pull switch incl. E-STOP pushbutton, straight head, plastichousing, 2 NC and 2 NO contacts, 300 N max. spring force

On request
PSEN rsm 1.0-300-0-0-0
570304
GTIN: 4046548104929
Rope pull switch incl. E-STOP pushbutton, straight head, metal housing, 2 NC and 2 NO contacts, 300 N max. spring force

On request
PSEN rsm turnbuckle
570316
GTIN: 4046548104950
Turnbuckle for PSENrope mini, M6x60

On request
PSEN rsm rope clamp
570319
GTIN: 4046548104981
Rope clamp for PSENrope mini

On request
PSEN rsm 2.0-300-1-0-0
570305
GTIN: 4046548104905
Rope pull switch incl. reset button, straight head, plastic housing, 2 NC and 2 NO contacts, 300 N max. spring force

On request
PSEN rsm 1.0-300-0-2-0
570307
GTIN: 4046548104936
Rope pull switch incl. E-STOP pushbutton, angled head left, metal housing, 2 NC and 2 NO contacts, 300 N max. spring force

On request
PSEN rsm 1.0-300-0-1-0
570308
GTIN: 4046548104943
Rope pull switch incl. E-STOP pushbutton, angled head right, metal housing, 2 NC and 2 NO contacts, 300 N max. spring force

On request
PSEN rsm rope thimble
570318
GTIN: 4046548104974
Rope thimble for PSENrope mini, radius 4

On request

Save basket

Create a new order or get an individual offer

Select intended use